Adjustable Bolt EA949GY-524

Adjustable Bolt EA949GY-524
  • Volume Discount
【Product Specifications】
・Material-Steel (Trivalent chromate)
・Base dia.-60mm
・Thread size-M20x180
・Load capacity(kg)-4000

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

EA949GY-524

Part Number
EA949GY-524
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

33.19 €

1 Available 6 Days

Loading...

  1. 1

This page is Adjustable Bolt EA949GY-524, part number EA949GY-524.
You can find the detail information about specifications and dimensions on part number EA949GY-524.

Tech Support

Technical Support
Tel:+49 69 668173-0 / FAX:+49 69 668173-360