Z-Axis Manual Stage Cross Roller 80 (S6V-80R)

Z-Axis Manual Stage Cross Roller 80 S6V-80R

Product Details:

Manufacturer part number: S6V-80R

Brand: DPI

Price: 179.54

Delivery time: 16 Days

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

S6V-80R

Part Number
S6V-80R
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

179.54 €

1 16 Days

Loading...

  1. 1

Basic information

Load Capacity (Range Selectable)(N) 30.1~50 Feeding Method EN 1.4125 Equiv. Table Material Aluminum
Surface Treatment Black Anodized Aluminum Guiding Mechanism Cross Roller Table size (thickness) (range selection)(mm) 60.1~70
Table size (length)(mm) 80 Table size (width)(mm) 80 Allowable Load(N) 49
Travel Distance (Z Distance)(mm) ±12.5 Table size (thickness)(mm) 65 Z-Axis Stage Surface Vertical
Table Parallelism(µm) 30 Micrometer Head Mounting Direction Middle

Tech Support