Z-Axis Manual Stage Rack & Pinion (D6-44)

Z-Axis Manual Stage Rack & Pinion D6-44

Product Details:

Manufacturer part number: D6-44

Brand: DPI

Price: 100.96

Delivery time: 17 Days


Technical Data:

Table size (length): 40 mm

Allowable Load: 14.7 N

Travel Distance (Z Distance): ±10 mm

Table size (thickness): 54 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

D6-44

Part Number
D6-44
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Table size (length)
(mm)
Allowable Load
(N)
Travel Distance (Z Distance)
(mm)
Table size (thickness)
(mm)

100.96 €

1 17 Days 4014.7±1054

Loading...

  1. 1

Basic information

Load Capacity (Range Selectable)(N) 5–30 Feeding Method Rack & Pinion Table Material Aluminum
Surface Treatment Black Anodized Aluminum Guiding Mechanism Dovetail Groove Table size (thickness) (range selection)(mm) 50.1~60
Table size (width)(mm) 40 Z-Axis Stage Surface Vertical Table Parallelism(µm) 60
Micrometer Head Mounting Direction Middle

Tech Support