Z-Axis Manual Stage Dovetail Screw (D6-40)

Product Details:

Manufacturer part number: D6-40

Brand: DPI

Price: 136.40

Delivery time: 19 Days


Technical Data:

Table size (thickness) (range selection): 35.1~40 mm

Table size (length): 40 mm

Table size (width): 40 mm

Allowable Load: 19.6 N

Travel Distance (Z Distance): ±7 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

D6-40

Part Number
D6-40
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Table size (thickness) (range selection)
(mm)
Table size (length)
(mm)
Table size (width)
(mm)
Allowable Load
(N)
Travel Distance (Z Distance)
(mm)
Table size (thickness)
(mm)
Table Parallelism
(µm)

136.40 €

1 19 Days 35.1~40404019.6±74060

Loading...

  1. 1

Basic information

Load Capacity (Range Selectable)(N) 5–30 Feeding Method Feed Screw Table Material Brass
Guiding Mechanism Dovetail Groove Z-Axis Stage Surface Vertical Micrometer Head Mounting Direction Middle

Tech Support