X-Axis Manual Stage Cross Roller 80_2

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
ST1-80C
ST1-80L
ST1-80R
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Micrometer Head Mounting Direction

206.14 €

1 19 Days Middle

206.14 €

1 19 Days Left

206.14 €

1 19 Days Right

Loading...

  1. 1

Basic information

Load Capacity (Range Selectable)(N) 100.1~ Feeding Method EN 1.4125 Equiv. Table Material Steel
Table Surface Treatment Black Oxide Guiding Mechanism Cross Roller Table size (thickness) (range selection)(mm) 15.1 to 20
Category Main Body Table size (length)(mm) 80 Table size (width)(mm) 80
Allowable Load(N) 147.1 Travel Distance (X Distance)(mm) ±12.5 Table size (thickness)(mm) 20
Type X-Axis Stages Table Parallelism(µm) 30

Tech Support