X-Axis Manual Stage Cross Roller 60_2 (ST1-60C)

X-Axis Manual Stage Cross Roller 60_2 ST1-60C

Product Details:

Manufacturer part number: ST1-60C

Brand: DPI

Price: 184.02

Delivery time: 19 Days


Technical Data:

Micrometer Head Mounting Direction: Middle


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

ST1-60C

Part Number
ST1-60C
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Micrometer Head Mounting Direction

184.02 €

1 19 Days Middle

Loading...

  1. 1

Basic information

Load Capacity (Range Selectable)(N) 50.1~100 Feeding Method EN 1.4125 Equiv. Table Material Steel
Table Surface Treatment Black Oxide Guiding Mechanism Cross Roller Table size (thickness) (range selection)(mm) 15.1 to 20
Category Main Body Table size (length)(mm) 60 Table size (width)(mm) 60
Allowable Load(N) 78.5 Travel Distance (X Distance)(mm) ±6.5 Table size (thickness)(mm) 18
Type X-Axis Stages Table Parallelism(µm) 30

Tech Support