Manufacturer part number: S1-150R
Brand: DPI
Price: 322.75 €
Delivery time: 16 Days
Micrometer Head Mounting Direction: Right
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
S1-150R
Load Capacity (Range Selectable)(N) | 100.1~ | Feeding Method | EN 1.4125 Equiv. | Table Material | Aluminum |
---|---|---|---|---|---|
Table Surface Treatment | Black Anodized Aluminum | Guiding Mechanism | Cross Roller | Table size (thickness) (range selection)(mm) | 20.1 to 25 |
Category | Main Body | Table size (length)(mm) | 150 | Table size (width)(mm) | 150 |
Allowable Load(N) | 245.2 | Travel Distance (X Distance)(mm) | ±25 | Table size (thickness)(mm) | 25 |
Type | X-Axis Stages | Table Parallelism(µm) | 30 |