Manufacturer part number: S1-100C
Brand: DPI
Price: 198.02 €
Delivery time: 16 Days
Micrometer Head Mounting Direction: Middle
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
S1-100C
Load Capacity (Range Selectable)(N) | 100.1~ | Feeding Method | EN 1.4125 Equiv. | Table Material | Aluminum |
---|---|---|---|---|---|
Table Surface Treatment | Black Anodized Aluminum | Guiding Mechanism | Cross Roller | Table size (thickness) (range selection)(mm) | 15.1 to 20 |
Category | Main Body | Table size (length)(mm) | 100 | Table size (width)(mm) | 100 |
Allowable Load(N) | 147.1 | Travel Distance (X Distance)(mm) | ±12.5 | Table size (thickness)(mm) | 20 |
Type | X-Axis Stages | Table Parallelism(µm) | 30 |