X-Axis Manual Stage Dovetail Screw (D1-60)

Product Details:

Manufacturer part number: D1-60

Brand: DPI

Price: 141.94

Delivery time: 19 Days


Technical Data:

Table size (thickness) (range selection): 15.1 to 20 mm

Table size (length): 60 mm

Table size (width): 60 mm

Allowable Load: 29.4 N

Travel Distance (X Distance): ±9 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

D1-60

Part Number
D1-60
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Table size (thickness) (range selection)
(mm)
Table size (length)
(mm)
Table size (width)
(mm)
Allowable Load
(N)
Travel Distance (X Distance)
(mm)
Table size (thickness)
(mm)
Table Parallelism
(µm)

141.94 €

1 19 Days 15.1 to 20606029.4±91750

Loading...

  1. 1

Basic information

Load Capacity (Range Selectable)(N) 5–30 Feeding Method Feed Screw Table Material Brass
Category Main Body Type X-Axis Stages Micrometer Head Mounting Direction Middle

Tech Support