X-Axis Manual Stage Dovetail Goniometer (40) (G1-40R35)

Product Details:

Manufacturer part number: G1-40R35

Brand: DPI

Price: 199.82

Delivery time: 19 Days


Technical Data:

Height of Rotation Center (Range Selectable): 30.1 to 35 mm

Table Size (Thickness) H (Range Selectable): 15.1 to 20 mm

Rotation Center Height: 35 mm

Table Size (Thickness) H: 16 mm

Stroke (X Distance): ±15 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

G1-40R35

Part Number
G1-40R35
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Height of Rotation Center (Range Selectable)
(mm)
Table Size (Thickness) H (Range Selectable)
(mm)
Rotation Center Height
(mm)
Table Size (Thickness) H
(mm)
Stroke (X Distance)
(mm)

199.82 €

1 19 Days 30.1 to 3515.1 to 203516±15

Loading...

  1. 1

Basic information

Type Goniometer X Axis Table Size (Length) L (Range Selectable)(mm) 26 to 40 Table Size (Width) W (Range Selectable)(mm) 26 to 40
Load Capacity (Range Selectable)(N) 5–30 Travel Distance (Range Selectable) ±10 to 20 Feeding Method Worm Gear
Table Material Brass Guiding Mechanism Dovetail Slide, Worm Gear Type Table Size (Length) L(mm) 40
Table Size (Width) W(mm) 40 Allowable Load(N) 30 Through Hole (Table Center Hole) NA
Clamp Clamping Lever Load capacity(Kg/f) 3 Weight(kg) 0.2

Tech Support