XZ-Axis Manual Stage Cross Roller 80 (S7V-80C)

Product Details:

Manufacturer part number: S7V-80C

Brand: DPI

Price: 340.89

Delivery time: 16 Days


Technical Data:

Reversed: Top and Bottom

Micrometer position: -


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

S7V-80C

Part Number
S7V-80C
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Reversed Micrometer position

340.89 €

1 16 Days Top and Bottom-

Loading...

  1. 1

Basic information

Type XZ Table size (length) (range selection)(mm) 61 to 90 Table size (width) (range selection)(mm) 61 to 90
Load Capacity (Range Selectable)(N) 30.1~50 Travel Distance (X Distance)(Selection Range)(mm) ±10 to 30mm Travel Distance (Z Distance)(Selection Range)(mm) ±10 to 30mm
Table Material Aluminum Alloy Surface Treatment Black Anodized Aluminum Guiding Mechanism Cross Roller
Table size (thickness) (range selection)(mm) 100.1~ Table size (length)(mm) 80 Table size (width)(mm) 80
Allowable Load(N) 49 Travel Distance (X Distance)(mm) ±12.5 Travel Distance (Z Distance)(mm) ±12.5
Table size (thickness)(mm) 120 Z-Axis Stage Surface Vertical Through Hole (Table Center Hole) NA
Clamp Clamping Lever Mass(g) 950

Tech Support