Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Table size (length) (range selection)(mm) | 41 to 60 | Load Capacity (Range Selectable)(N) | 50.1~100 | Travel Distance (X Distance)(Selection Range)(mm) | ~ ±10mm |
---|---|---|---|---|---|
Feeding Method | EN 1.4125 Equiv. | Table Material | Steel | Surface Treatment | Black Oxide |
Guiding Mechanism | Cross Roller | Table size (thickness) (range selection)(mm) | 35.1 to 40 | Table size (length)(mm) | 60 |
Table size (width)(mm) | 60 | Horizontal Load Capacity(N) | 78 | Travel Distance (X Distance)(mm) | ±6.5 |
Travel Distance (Y Distance)(mm) | ±6.5 | Table size (thickness)(mm) | 36 | Through Hole (Table Center Hole) | NA |
Clamp | Clamping Lever |