XY-Axis Manual Stage Cross Roller 25 (S2-25C)

XY-Axis Manual Stage Cross Roller 25 S2-25C

Product Details:

Manufacturer part number: S2-25C

Brand: DPI

Price: 195.05

Delivery time: 17 Days


Technical Data:

Table size (thickness): 30 mm

Feed Knob Position: Holoaxial center

Reversed: -


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

S2-25C

Part Number
S2-25C
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Table size (thickness)
(mm)
Feed Knob Position Reversed

195.05 €

1 17 Days 30Holoaxial center-

Loading...

  1. 1

Basic information

Load Capacity (Range Selectable)(N) 5–30 Feeding Method EN 1.4125 Equiv. Table Material Aluminum
Surface Treatment Black Anodized Aluminum Guiding Mechanism Cross Roller Table size (thickness) (range selection)(mm) 25.1 to 30
Table size (length)(mm) 25 Table size (width)(mm) 25 Horizontal Load Capacity(N) 9.8
Travel Distance (X Distance)(mm) ±3 Table Size (Dia.) D(Ø) ±3 Through Hole (Table Center Hole) NA
Clamp Standard

Tech Support