Manufacturer part number: S2-150L
Brand: DPI
Price: 540.34 €
Delivery time: 17 Days
Feed Knob Position: Side of the entire axes (L)
Reversed: Standard
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
S2-150L
Load Capacity (Range Selectable)(N) | 100.1~ | Feeding Method | EN 1.4125 Equiv. | Table Material | Aluminum |
---|---|---|---|---|---|
Surface Treatment | Black Anodized Aluminum | Guiding Mechanism | Cross Roller | Table size (thickness) (range selection)(mm) | 40.1 to 50 |
Table size (length)(mm) | 150 | Table size (width)(mm) | 150 | Horizontal Load Capacity(N) | 215.6 |
Travel Distance (X Distance)(mm) | ±25 | Table size (thickness)(mm) | 50 | Table Size (Dia.) D(Ø) | ±25 |
Through Hole (Table Center Hole) | NA | Clamp | Standard |