XY-Axis Manual Stage Cross Roller 100

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
S2-100C
S2-100L
S2-100R
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Feed Knob Position Reversed

329.08 €

1 17 Days Holoaxial center-

329.08 €

1 17 Days Side of the entire axes (L)Standard

329.08 €

1 17 Days Side of the entire axes (R)Left/Right

Loading...

  1. 1

Basic information

Load Capacity (Range Selectable)(N) 100.1~ Feeding Method EN 1.4125 Equiv. Table Material Aluminum
Surface Treatment Black Anodized Aluminum Guiding Mechanism Cross Roller Table size (thickness) (range selection)(mm) 35.1 to 40
Table size (length)(mm) 100 Table size (width)(mm) 100 Horizontal Load Capacity(N) 137.2
Travel Distance (X Distance)(mm) ±12.5 Table size (thickness)(mm) 40 Table Size (Dia.) D(Ø) ±12.5
Through Hole (Table Center Hole) NA Clamp Standard

Tech Support