XY-Axis Manual Stage Dovetail Screw

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
D2-40
D2-60
D2-253
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Table size (thickness) (range selection)
(mm)
Table size (length)
(mm)
Table size (width)
(mm)
Horizontal Load Capacity
(N)
Travel Distance (X Distance)
(mm)
Travel Distance (Y Distance)
(mm)
Table size (thickness)
(mm)

189.23 €

1 19 Days 25.1 to 30404015±7±730

234.11 €

1 19 Days 30.1 to 35606023±9±934

183.93 €

1 19 Days 30.1 to 3525308±5±531

Loading...

  1. 1

Basic information

Load Capacity (Range Selectable)(N) 5–30 Feeding Method Inserted Lead Screw Type / Inverval 0.5 mm Table Material Brass
Surface Treatment LTBC Plating Guiding Mechanism Swallow Tail Groove Through Hole (Table Center Hole) NA
Feed Knob Position Holoaxial center Clamp Tightening Handle

Tech Support