XYZ축 수동스테이지 도브테일 스크류 (D3-253)

Product Details:

Manufacturer part number: D3-253

Brand: DPI

Price: 301.02

Delivery time: 19 Days


Technical Data:

Table size (thickness) (range selection): 80.1 to 100 mm

Table size (length): 30 mm

Table size (width): 25 mm

Allowable Load: 9.8 N

Travel Distance (X Distance): ±5 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

D3-253

Part Number
D3-253
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Table size (thickness) (range selection)
(mm)
Table size (length)
(mm)
Table size (width)
(mm)
Allowable Load
(N)
Travel Distance (X Distance)
(mm)
Table size (thickness)
(mm)

301.02 €

1 19 Days 80.1 to 10030259.8±586

Loading...

  1. 1

Basic information

Load Capacity (Range Selectable)(N) 5–30 Feeding Method Feed Screw Table Material Brass
Guiding Mechanism Dovetail Groove

Tech Support