XYZX-Axis Manual Stage Unit Stage (SU5-100)

XYZX-Axis Manual Stage Unit Stage SU5-100

Product Details:

Manufacturer part number: SU5-100

Brand: DPI

Price: 1,551.02

Delivery time: 18 Days


Technical Data:

Stage surface (range of selection): 100mm or More D(Ø)

Stroke (Distance along Z-Axis) (Range Selectable): ±10~30mm mm

Stage Surface: 100 Ø

Allowable Load: 20 N

Table size (thickness): 194 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

SU5-100

Part Number
SU5-100
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Stage surface (range of selection)
(D(Ø))
Stroke (Distance along Z-Axis) (Range Selectable)
(mm)
Stage Surface
(Ø)
Allowable Load
(N)
Table size (thickness)
(mm)
Travel Range Z-axis
(mm)
Applicable Stage XY-axis Applicable Stage Z-axis Applicable Stage Tilting Weight
(g)

1,551.02 €

1 18 Days 100mm or More±10~30mm10020194±12.5S2-100S6H-100G2-1003660

Loading...

  1. 1

Basic information

Type XY Axis + Rotary Stage Load Capacity (Range Selectable)(N) 5–30 Travel Distance (Distance between X and Y)(Selection Range)(mm) ±10~30mm
Feeding Method Worm Gear Z-Axis Stage Surface Vertical Table Material Aluminum Alloy
Surface Treatment Black Anodized Aluminum Through Hole (Table Center Hole) NA Table size (thickness) (range selection)(mm) 100.1~
Clamp Clamping Lever Reversed Standard Multi-axis stage combination XYZθ axis ramp
Table Surface Treatment Black Anodizing Treatment Moving Guide Swallow Tail Groove Adjustment Mode Worm wheel
Clamp Tightening Handle Bilateral Symmetry Standard Travel Range XY-axis(mm) ±12.5
Travel Range Θ-axis(mm) ±15°

Tech Support