Manufacturer part number: SU4-80
Brand: DPI
Price: 812.00 €
Delivery time: 18 Days
Stage surface (range of selection): 85mm D(Ø)
Stroke (Distance along Z-Axis) (Range Selectable): ~ ±10mm mm
Stage Surface: 80 Ø
Allowable Load: 34 N
Table size (thickness): 125 mm
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
SU4-80
Part Number
|
---|
SU4-80 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Stage surface (range of selection) (D(Ø)) | Stroke (Distance along Z-Axis) (Range Selectable) (mm) | Stage Surface (Ø) | Allowable Load (N) | Table size (thickness) (mm) | Travel Range Z-axis (mm) | Applicable Stage XY-axis | Applicable Stage Z-axis | Applicable Stage Θ-axis | Weight (g) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
812.00 € | 1 | 18 Days | 85mm | ~ ±10mm | 80 | 34 | 125 | ±6.5 | S2-80 | S6H-80 | RDS-80 | 2570 |
Loading...
Type | XY Axis + Rotary Stage | Load Capacity (Range Selectable)(N) | 30.1~50 | Travel Distance (Distance between X and Y)(Selection Range)(mm) | ±10~30mm |
---|---|---|---|---|---|
Feeding Method | EN 1.4125 Equiv. | Z-Axis Stage Surface | Vertical | Table Material | Aluminum Alloy |
Surface Treatment | Black Anodized Aluminum | Guiding Mechanism | Cross Roller | Through Hole (Table Center Hole) | NA |
Table size (thickness) (range selection)(mm) | 100.1~ | Stroke (θ Angle)(deg) | 360 | Clamp | Clamping Lever |
Reversed | Standard | Multi-axis stage combination | XYZθ axis ramp | Table Surface Treatment | Black Anodizing Treatment |
Moving Guide | Cross roller | Adjustment Mode | Micrometer Handle Type / Spacing 0.5 mm | Clamp | Tightening Handle |
Bilateral Symmetry | Standard | Travel Range XY-axis(mm) | ±12.5 | Travel Range Θ-axis(mm) | 360°/±5° |
Configure
Basic Attributes
Type
Stage surface (range of selection)(D(Ø))
Stroke (Distance along Z-Axis) (Range Selectable)(mm)
Stage Surface(Ø)
Allowable Load(N)
Table size (thickness)(mm)
Travel Range Z-axis(mm)
Applicable Stage XY-axis
Applicable Stage Z-axis
Applicable Stage Θ-axis
Filter by CAD data type
Filter by standard shipping days
Optional Attributes