XYZR-Axis Manual Stage Unit Stage_2 (SU6-80)

XYZR-Axis Manual Stage Unit Stage_2 SU6-80

Product Details:

Manufacturer part number: SU6-80

Brand: DPI

Price: 1,493.02

Delivery time: 18 Days


Technical Data:

Stage surface (range of selection): 85mm D(Ø)

Stroke (Distance along Z-Axis) (Range Selectable): ~ ±10mm mm

Stage Surface: 80 Ø

Allowable Load: 15 N

Table size (thickness): 181 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

SU6-80

Part Number
SU6-80
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Stage surface (range of selection)
(D(Ø))
Stroke (Distance along Z-Axis) (Range Selectable)
(mm)
Stage Surface
(Ø)
Allowable Load
(N)
Table size (thickness)
(mm)
Travel Range Z-axis
(mm)
Applicable Stage XY-axis Applicable Stage Z-axis Applicable Stage Θ-axis Applicable Stage Tilting Weight
(g)

1,493.02 €

1 18 Days 85mm~ ±10mm8015181±6.5S2-80S6H-80RDS-80G2-803350

Loading...

  1. 1

Basic information

Type XY Axis + Rotary Stage Load Capacity (Range Selectable)(N) 5–30 Travel Distance (Distance between X and Y)(Selection Range)(mm) ±10~30mm
Feeding Method Worm Gear Z-Axis Stage Surface Vertical Table Material Aluminum Alloy
Surface Treatment Black Anodized Aluminum Through Hole (Table Center Hole) NA Table size (thickness) (range selection)(mm) 100.1~
Clamp Clamping Lever Reversed Standard Multi-axis stage combination XYZθ axis ramp
Table Surface Treatment Black Anodizing Treatment Moving Guide Swallow Tail Groove Adjustment Mode Worm wheel
Clamp Tightening Handle Bilateral Symmetry Standard Travel Range XY-axis(mm) ±12.5
Travel Range Θ-axis(mm) 360°/±15°

Tech Support