Rubber Covered Neodymium Pot Magnet【1-2 Pieces Per Package】

Rubber Covered Neodymium Pot Magnet
  • Volume Discount
[Specifications]
・Shape: Round
・Magnet Type (Material): Neodymium Magnet
Rubber covered neodymium pot magnets. Threaded neck.

[Features]
・Coating Santoprene rubber
・Colour black

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
E851
E851/1
E853
E853/1
E854
E854/1
E855
E855/1
Part Number
Standard Unit Price
Number of pc(s). included in pkg.Minimum order quantityVolume Discount
Standard
Shipping Days
?
RoHSAttraction Force (Range)
(N)
Attraction Force (Specific)
(N)
Outer Diameter
(Ø)
Length
(mm)

16.68 €

2 Pieces Per Package

9 packs Available 17 Days 1040.1 to 50.049.05226

16.68 €

10 Available 3 Days 1040.1 to 50.049.05226

22.26 €

8 Available 3 Days 1080.1 to 90.083.385438.5

22.26 €

8 Available 3 Days 1080.1 to 90.083.385438.5

39.93 €

1 Available Same day

Stock

10100.1 or More176.58668.5

39.93 €

4 Available 3 Days 10100.1 or More176.58668.5

69.69 €

1 Available Same day

Stock

10100.1 or More412.02888.5

69.69 €

3 Available 3 Days 10100.1 or More412.02888.5

Loading...

  1. 1

Basic information

Shape Round Magnet Type (Material) Neodymium Magnet Heat Resistant Temperature(C°) 80

Tech Support