Spacer / round / plastic / external thread, internal thread / BRP-E

Spacer / round / plastic / external thread, internal thread / BRP-E
[Nominal Thread Diameter (M)] 2.6 / 3 / 4
Main body
[Materials] PPS (polyphenylene sulfide)
[Color] Brown
[Thermal Deformation Temperature] 1.82 Mpa, 112°C
[UL Standard] UL94V-0 equivalent (material)
Male screw
[Materials] Free-cutting brass (C3604BD) with cadmium content of less than 75 ppm
[Treatment] Nickel plating (Ni)

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

BRP-340E

Part Number
BRP-340E
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
RoHS

3.72 €

50 19 Days 10

Loading...

  1. 1

Basic information

Outer Diameter D(φ) 6 Length L(mm) 40 Material Resin
Surface Treatment NA Scale No memory Lower-inside Edge Finishing NA
Gas vent hole NA Material Details PPS (Polyphenylene sulfide)

This page is Spacer / round / plastic / external thread, internal thread / BRP-E, part number BRP-340E.
You can find the detail information about specifications and dimensions on part number BRP-340E.

Tech Support

Technical Support
Tel:+49 69 668173-0 / FAX:+49 69 668173-360