Spacer / round / brass / nickel-plated / external thread, internal thread / BRB-BE (BRB-430SE)

Spacer / round / brass / nickel-plated / external thread, internal thread / BRB-BE BRB-430SE

Product Details:

Manufacturer part number: BRB-430SE

Brand: HIROSUGI-KEIKI

Price: 1.17

Delivery time: 19 Days


Technical Data:

Length L: 30 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

BRB-430SE

Part Number
BRB-430SE
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
RoHSLength L
(mm)

1.17 €

50 19 Days 1030

Loading...

  1. 1

Basic information

Outer Diameter D(φ) 8 Material Brass Surface Treatment Electroless Nickel Plating
Scale No memory Lower-inside Edge Finishing NA Gas vent hole NA
Material Details Free-Cutting Brass (EN CW614N Equiv.) Details of Surface Treatment Nickel Plating (Ni)

This page is Spacer / round / brass / nickel-plated / external thread, internal thread / BRB-BE, part number BRB-430SE.
You can find the detail information about specifications and dimensions on part number BRB-430SE.

Variation of this product

Part Number
BRB-410SE
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
RoHSLength L
(mm)

0.75 €

50 19 Days 1010

Tech Support

Technical Support
Tel:+49 69 668173-0 / FAX:+49 69 668173-360