Hagon Nut (Fine: F39 Series) (Part Numbers)

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

F392436

Part Number
F392436
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

5.21 €

1 Available 12 Days

Loading...

  1. 1

Basic information

Thread Size M24 Thread Pitch 2.0 Width Across Flats 35.00::36.00
Thickness 22.60::23.90 Material Steel Surface Finish None

This page is Hagon Nut (Fine: F39 Series), part number F392436.
You can find the detail information about specifications and dimensions on part number F392436.

Tech Support