Manufacturer part number: CU-305H
Brand: HIROSUGI-KEIKI
Price: 2.18 €
Delivery time: 6 Days
Thickness/Length: 5 mm
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
CU-305H
Shape | Straight | Inner Shape | Straight | O.D.(mm) | 6 |
---|---|---|---|---|---|
I.D.(mm) | 3.2 | Material | Stainless Steel | Surface Treatment | NA |
O.D. Tolerance | Not Specified | I.D. Tolerance | ±0.15 | Thickness/Length Tolerance | ±0.1 |
Sale Type | Pack-sold | Material Details | Stainless Steel (EN 1.4301 Equiv.) | Cleaning Method | Degreasing |
This page is Spacer sleeves / stainless steel / degreased / CU-H, part number CU-305H.
You can find the detail information about specifications and dimensions on part number CU-305H.
Part Number |
---|
CU-303H |
CU-307H |
CU-310H |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | RoHS | Thickness/Length (mm) |
---|---|---|---|---|---|---|
2.05 € | 10 | 6 Days | 10 | 3 | ||
2.30 € | 50 | 6 Days | 10 | 7 | ||
2.51 € | 50 | 6 Days | 10 | 10 |