Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
25115-36
Part Number
|
---|
25115-36 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | RoHS | Allowable Load (Configurable Range) (N) | Allowable Load P2 (N) | Height H2 at Allowable Load (mm) | Free Length L (mm) | Outer Diameter D (mm) | I.D. d (mm) | Spring Constant (N/mm) | Height H1 at Mounting (mm) | Load P1 at Mounting (N) | Color | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
33.21 € | 1 | Available | 8 Days | 10 | 230.01 to 580.00 | 2330.9 | 29 | 115 | 25 | 12.5 | 81.1 | 23 | 186.47 | Yellow (for extra heavy load) |
Loading...
Material | Silicon Chrome Steel | Type | Irregular shape wire | Surface Treatment | After Shot Peening, Painting |
---|
This page is DANLY Spring Series (Deformed Wire), part number 25115-36.
You can find the detail information about specifications and dimensions on part number 25115-36.
Configure
Basic Attributes
Type
Allowable Load (Configurable Range)(N)
Allowable Load P2(N)
Height H2 at Allowable Load(mm)
Free Length L(mm)
Outer Diameter D(mm)
I.D. d(mm)
Spring Constant(N/mm)
Height H1 at Mounting(mm)
Load P1 at Mounting(N)
Color
Filter by standard shipping days
Optional Attributes
Part Number |
---|
10044-36 |
10051-36 |
10064-36 |
25127-11 |
25127-21 |
25127-26 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | RoHS | Allowable Load (Configurable Range) (N) | Allowable Load P2 (N) | Height H2 at Allowable Load (mm) | Free Length L (mm) | Outer Diameter D (mm) | I.D. d (mm) | Spring Constant (N/mm) | Height H1 at Mounting (mm) | Load P1 at Mounting (N) | Color |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
7.39 € | 1 | Available | 8 Days | 10 | 16.01 to 30.00 | 197.2 | 11 | 44 | 10 | 5 | 17.9 | 9 | 15.78 | Yellow (for extra heavy load) | |
11.30 € | 1 | Available | 8 Days | 10 | 16.01 to 30.00 | 190.7 | 13 | 51 | 10 | 5 | 15 | 10 | 15.25 | Yellow (for extra heavy load) | |
8.11 € | 1 | Available | 8 Days | 10 | 16.01 to 30.00 | 191.4 | 16 | 64 | 10 | 5 | 12 | 13 | 15.32 | Yellow (for extra heavy load) | |
25.05 € | 1 | Available | 8 Days | 10 | 73.01 to 107.00 | 849.6 | 51 | 127 | 25 | 12.5 | 16.7 | 38 | 63.72 | Green (For Light Load) | |
31.75 € | 1 | Available | 8 Days | 10 | 107.01 to 150.00 | 1256.3 | 48 | 127 | 25 | 12.5 | 26.4 | 38 | 100.51 | Blue (Medium Load) | |
36.46 € | 1 | Available | 8 Days | 10 | 150.01 to 230.00 | 2192.3 | 38 | 127 | 25 | 12.5 | 57.5 | 32 | 182.69 | Red (Heavy Load) |