LIVE Stainless Steel Cup, Pointed Head【50-100 Pieces Per Package】

LIVE Stainless Steel Cup, Pointed Head
[Nominal M] 6
[Material] Steel
[Surface Processing] Trivalent White

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
HXNSA-ST3W-M6-90
HXNSA-ST3W-M6-105
Part Number
Standard Unit Price
Number of pc(s). included in pkg.Minimum order quantityVolume Discount
Standard
Shipping Days
?
RoHSLength L (mm)

79.66 €

100 Pieces Per Package

1 pack 6 Days 1090

44.62 €

50 Pieces Per Package

1 pack 6 Days 10105

Loading...

  1. 1

Basic information

Detailed Shape Standard Nominal of Thread (M) 6 Material Steel
Surface Treatment Trivalent White Mounting Hole Shape N/A Tip Shape Other special shapes
Additional Shapes Standard Thread ridge Type Self-Drilling Screws Basic Shape Hexagon
Sales Unit Box/Package Application Standard

Tech Support