GRX HEX

GRX HEX
  • Volume Discount
[M] 5, 6 "Material" stainless steel "Surface treatment" none "Type of thread" self-tapping screw

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
HXNSF-SUS-M5-35
HXNSF-SUS-M5-45
HXNSF-SUS-M6-35
HXNSF-SUS-M6-45
HXNSFA-SUS-M5-19
HXNSFA-SUS-M5-25
HXNSFA-SUS-M6-19
HXNSFA-SUS-M6-25
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
RoHSNominal of Thread (M) Length L (mm)

0.54 €

1 Available 6 Days 10535

0.59 €

1 Available 6 Days 10545

0.90 €

1 Available 6 Days 10635

1.04 €

1 Available 6 Days 10645

0.42 €

1 Available 6 Days 10519

0.48 €

1 Available 6 Days 10525

0.70 €

1 Available 6 Days 10619

0.79 €

1 Available 6 Days 10625

Loading...

  1. 1

Basic information

Detailed Shape Standard Material Stainless Steel Surface Treatment N/A
Mounting Hole Shape N/A Tip Shape Other special shapes Additional Shapes Flange
Thread ridge Type Self-Drilling Screws Basic Shape Hexagon Sales Unit Low Quantity (can be purchased from one)
Application Standard

Tech Support