Digital Light Control Cord

Digital Light Control Cord
A signal cable for digital signal dimming. Cord type will vary depending on the power supply.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

LD-KC3

Part Number
LD-KC3
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

192.16 €

1 23 Days

Loading...

  1. 1

Basic information

Type Control Cable Branch Type No Branch Cable Length(m) 3
Type For 18-core W-D Cable Length(m) 3 Compatible Model LRP-30W-D, 60W-D, 100W-D, 600W-D / CR-W-D Series / HR3-5WB-D / HPC-PW

This page is Digital Light Control Cord, part number LD-KC3.
You can find the detail information about specifications and dimensions on part number LD-KC3.

Tech Support