Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
12038-11
Part Number
|
---|
12038-11 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | RoHS | Allowable Load (Configurable Range) (N) | Allowable Load P2 (N) | Height H2 at Allowable Load (mm) | Free Length L (mm) | Outer Diameter D (mm) | I.D. d (mm) | Spring Constant (N/mm) | Height H1 at Mounting (mm) | Load P1 at Mounting (N) | Color | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
4.79 € | 1 | Available | 7 Days | 10 | 4.51 to 8.50 | 82.1 | 15 | 38 | 12.5 | 6.3 | 5.4 | 11 | 61.6 | Green (For Light Load) |
Loading...
Material | Silicon Chrome Steel | Type | Round Wire | Surface Treatment | After Shot Peening, Painting |
---|
This page is DANLY Spring Series (Round Wire), part number 12038-11.
You can find the detail information about specifications and dimensions on part number 12038-11.
Configure
Basic Attributes
Type
Allowable Load (Configurable Range)(N)
Allowable Load P2(N)
Height H2 at Allowable Load(mm)
Free Length L(mm)
Outer Diameter D(mm)
I.D. d(mm)
Spring Constant(N/mm)
Height H1 at Mounting(mm)
Load P1 at Mounting(N)
Color
Filter by standard shipping days
Optional Attributes
Part Number |
---|
10032-11 |
10032-21 |
10032-26 |
12038-21 |
12038-26 |
12044-11 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | RoHS | Allowable Load (Configurable Range) (N) | Allowable Load P2 (N) | Height H2 at Allowable Load (mm) | Free Length L (mm) | Outer Diameter D (mm) | I.D. d (mm) | Spring Constant (N/mm) | Height H1 at Mounting (mm) | Load P1 at Mounting (N) | Color |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
6.88 € | 1 | Available |
Same day
Stock | 10 | 1.51 to 4.50 | 44.8 | 12.5 | 32 | 10 | 5 | 3.5 | 9.6 | 33.6 | Green (For Light Load) | |
3.96 € | 1 | Available |
Same day
Stock | 10 | 8.51 to 16.00 | 116.9 | 12 | 32 | 10 | 5 | 9.7 | 9.6 | 93.5 | Blue (Medium Load) | |
3.84 € | 1 | Available | 7 Days | 10 | 8.51 to 16.00 | 158.1 | 9.6 | 32 | 10 | 5 | 16.5 | 8 | 131.7 | Red (Heavy Load) | |
4.84 € | 1 | Available | 7 Days | 10 | 16.01 to 30.00 | 202.8 | 14 | 38 | 12.5 | 6.3 | 14.2 | 11 | 162.2 | Blue (Medium Load) | |
6.21 € | 1 | Available | 7 Days | 10 | 16.01 to 30.00 | 275.5 | 11 | 38 | 12.5 | 6.3 | 24.2 | 9.5 | 229.6 | Red (Heavy Load) | |
5.76 € | 1 | Available | 7 Days | 10 | 4.51 to 8.50 | 80.4 | 18 | 44 | 12.5 | 6.3 | 4.6 | 13 | 60.3 | Green (For Light Load) |