Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
ML25P-12-12
Part Number
|
---|
ML25P-12-12 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | RoHS | Application | Allowable Torque Range (N•m) | Standard Hole Diameter d1 (mm) | Standard Hole Diameter d2 (mm) | Outer Diameter D (mm) | Overall Length L (mm) | Max. Rotational Speed Range (r/min) | Feature | Allowable Torque (Nm) | Max. Rotational Speed (r/min) | Allowable Lateral Misalignment Range (mm) | Allowable Lateral Misalignment (mm) | Allowable Angular Misalignment (deg) | Disc Part Material | Operating Temperature Range (°C) | Allowable Axial Clearance (±) (mm) | Moment of Inertia (kg・m2) | Fastening Type | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
38.98 € | 1 | 10 Days | 10 | Standard | 1.01 to 3.00 | 12 | 12 | 25 | 30.2 | 10,001 to 78,000 | Backlash 0 / Vibration Absorption / Heat Resistant | 1.4 | 16000 | 0.41 to 1.0 | 0.6 | 5 | Polyimide | -40~200 | 0.6 | 2.2x10-6 | Set Screw Type |
Loading...
Type | Disc Type | Allowable Misalignment | Angular Misalignment / Eccentricity / Axial Misalignment | Body Material | Aluminum |
---|---|---|---|---|---|
Category | Coupling body | Disc Type | Double |
This page is Servo couplings / grub screw clamping, hub clamping / 2 discs: steel, PA, CFRP / body: aluminium / ML, MLC / ADVANCED, part number ML25P-12-12.
You can find the detail information about specifications and dimensions on part number ML25P-12-12.
Configure
Basic Attributes
Feature
Type
Application
Allowable Torque Range(N•m)
Standard Hole Diameter d1(mm)
Standard Hole Diameter d2(mm)
Outer Diameter D(mm)
Overall Length L(mm)
Max. Rotational Speed Range(r/min)
Allowable Torque(Nm)
Max. Rotational Speed(r/min)
Allowable Lateral Misalignment Range(mm)
Allowable Lateral Misalignment(mm)
Allowable Angular Misalignment(deg)
Disc Part Material
Fastening Type
Filter by standard shipping days
Optional Attributes
Part Number |
---|
ML10C-3-3 |
ML10C-3-4 |
ML10C-4-4 |
ML25P-5-10 |
ML25P-5-12 |
ML25P-5-5 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | RoHS | Application | Allowable Torque Range (N•m) | Standard Hole Diameter d1 (mm) | Standard Hole Diameter d2 (mm) | Outer Diameter D (mm) | Overall Length L (mm) | Max. Rotational Speed Range (r/min) | Feature | Allowable Torque (Nm) | Max. Rotational Speed (r/min) | Allowable Lateral Misalignment Range (mm) | Allowable Lateral Misalignment (mm) | Allowable Angular Misalignment (deg) | Disc Part Material | Operating Temperature Range (°C) | Allowable Axial Clearance (±) (mm) | Moment of Inertia (kg・m2) | Fastening Type |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
36.18 € | 1 | 10 Days | 10 | Standard | 0.05 to 1.00 | 3 | 3 | 10 | 15 | 10,001 to 78,000 | High torsional rigidity / Backlash 0 / Vibration Absorption | 0.25 | 32000 | 0.02 to 0.2 | 0.2 | 2.5 | Carbon Fiber | -25~85 | 0.2 | 4.6x10-8 | Set Screw Type | ||
36.18 € | 1 | 10 Days | 10 | Standard | 0.05 to 1.00 | 3 | 4 | 10 | 15 | 10,001 to 78,000 | High torsional rigidity / Backlash 0 / Vibration Absorption | 0.25 | 32000 | 0.02 to 0.2 | 0.2 | 2.5 | Carbon Fiber | -25~85 | 0.2 | 4.6x10-8 | Set Screw Type | ||
36.18 € | 1 | 10 Days | 10 | Standard | 0.05 to 1.00 | 4 | 4 | 10 | 15 | 10,001 to 78,000 | High torsional rigidity / Backlash 0 / Vibration Absorption | 0.25 | 32000 | 0.02 to 0.2 | 0.2 | 2.5 | Carbon Fiber | -25~85 | 0.2 | 4.6x10-8 | Set Screw Type | ||
38.98 € | 1 | 10 Days | 10 | Standard | 1.01 to 3.00 | 5 | 10 | 25 | 30.2 | 10,001 to 78,000 | Backlash 0 / Vibration Absorption / Heat Resistant | 1.4 | 16000 | 0.41 to 1.0 | 0.6 | 5 | Polyimide | -40~200 | 0.6 | 2.2x10-6 | Set Screw Type | ||
38.98 € | 1 | 10 Days | 10 | Standard | 1.01 to 3.00 | 5 | 12 | 25 | 30.2 | 10,001 to 78,000 | Backlash 0 / Vibration Absorption / Heat Resistant | 1.4 | 16000 | 0.41 to 1.0 | 0.6 | 5 | Polyimide | -40~200 | 0.6 | 2.2x10-6 | Set Screw Type | ||
38.98 € | 1 | 10 Days | 10 | Standard | 1.01 to 3.00 | 5 | 5 | 25 | 30.2 | 10,001 to 78,000 | Backlash 0 / Vibration Absorption / Heat Resistant | 1.4 | 16000 | 0.41 to 1.0 | 0.6 | 5 | Polyimide | -40~200 | 0.6 | 2.2x10-6 | Set Screw Type |