Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
UJ6-2.4
Part Number
|
---|
UJ6-2.4 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | RoHS | Standard Hole Diameter d1 (mm) | Standard Hole Diameter d2 (mm) | Outer Diameter D (mm) | Overall Length L (mm) | Max. Rotational Speed Range (r/min) | Allowable Torque (Nm) | Max. Rotational Speed (r/min) | Allowable Lateral Misalignment (mm) | Allowable Angular Misalignment (deg) | Disc Part Material | Operating Temperature Range (°C) | Allowable Axial Clearance (±) (mm) | Moment of Inertia (kg・m2) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
7.52 € | 1 | 10 Days | 10 | 6 | 2.4 | 15 | 15.5 | 4,001 to 10,000 | 0.6 | 6000 | 0.1 | 5 | Polyacetal | -20~60 | 0.3 | 0.8x10-7 |
Loading...
Type | Disc Type | Allowable Misalignment | Angular Misalignment / Eccentricity / Axial Misalignment | Application | Standard / Encoder |
---|---|---|---|---|---|
Allowable Torque Range(N•m) | 0.05 to 1.00 | Feature | Backlash 0 / Small | Body Material | Resin |
Category | Coupling body | Allowable Lateral Misalignment Range(mm) | 0.02 to 0.2 | Fastening Type | Set Screw Type |
Disc Type | Single |
This page is Bar couplings / grub screw clamping / body: plastic / UJ / ADVANCED, part number UJ6-2.4.
You can find the detail information about specifications and dimensions on part number UJ6-2.4.
Configure
Basic Attributes
Type
Standard Hole Diameter d1(mm)
Standard Hole Diameter d2(mm)
Outer Diameter D(mm)
Overall Length L(mm)
Max. Rotational Speed Range(r/min)
Allowable Torque(Nm)
Max. Rotational Speed(r/min)
Allowable Lateral Misalignment(mm)
Allowable Angular Misalignment(deg)
Disc Part Material
Filter by standard shipping days
Optional Attributes
Part Number |
---|
UJ3.2-3.2 |
UJ4-3 |
UJ4-4 |
UJ6-3 |
UJ6-3.2 |
UJ6-4 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | RoHS | Standard Hole Diameter d1 (mm) | Standard Hole Diameter d2 (mm) | Outer Diameter D (mm) | Overall Length L (mm) | Max. Rotational Speed Range (r/min) | Allowable Torque (Nm) | Max. Rotational Speed (r/min) | Allowable Lateral Misalignment (mm) | Allowable Angular Misalignment (deg) | Disc Part Material | Operating Temperature Range (°C) | Allowable Axial Clearance (±) (mm) | Moment of Inertia (kg・m2) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
7.50 € | 1 | 10 Days | 10 | 3.2 | 3.2 | 12 | 14.2 | 2001 to 4,000 | 0.4 | 4000 | 0.1 | 4 | Polyacetal | -20~60 | 0.2 | 0.4x10-7 | ||
7.50 € | 1 | 10 Days | 10 | 4 | 3 | 14 | 15 | 4,001 to 10,000 | 0.5 | 5000 | 0.1 | 5 | Polyacetal | -20~60 | 0.3 | 0.6x10-7 | ||
7.52 € | 1 | 10 Days | 10 | 4 | 4 | 14 | 15 | 4,001 to 10,000 | 0.5 | 5000 | 0.1 | 5 | Polyacetal | -20~60 | 0.3 | 0.6x10-7 | ||
7.52 € | 1 | 10 Days | 10 | 6 | 3 | 15 | 15.5 | 4,001 to 10,000 | 0.6 | 6000 | 0.1 | 5 | Polyacetal | -20~60 | 0.3 | 0.8x10-7 | ||
7.52 € | 1 | 10 Days | 10 | 6 | 3.2 | 15 | 15.5 | 4,001 to 10,000 | 0.6 | 6000 | 0.1 | 5 | Polyacetal | -20~60 | 0.3 | 0.8x10-7 | ||
7.52 € | 1 | 10 Days | 10 | 6 | 4 | 15 | 15.5 | 4,001 to 10,000 | 0.6 | 6000 | 0.1 | 5 | Polyacetal | -20~60 | 0.3 | 0.8x10-7 |