Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
GJ10-10
Part Number
|
---|
GJ10-10 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | RoHS | Allowable Torque Range (N•m) | Standard Hole Diameter d1 (mm) | Standard Hole Diameter d2 (mm) | Outer Diameter D (mm) | Overall Length L (mm) | Max. Rotational Speed Range (r/min) | Allowable Torque (Nm) | Max. Rotational Speed (r/min) | Allowable Lateral Misalignment Range (mm) | Allowable Lateral Misalignment (mm) | Allowable Angular Misalignment (deg) | Allowable Axial Clearance (±) (mm) | Moment of Inertia (kg・m2) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
11.31 € | 1 | 10 Days | 10 | 1.01 to 3.00 | 10 | 10 | 22 | 26 | 4,001 to 10,000 | 1.7 | 10000 | 0.41 to 1.0 | 0.5 | 5 | 0.4 | 7.0x10-7 |
Loading...
Type | Disc Type | Allowable Misalignment | Angular Misalignment / Eccentricity / Axial Misalignment | Application | Standard |
---|---|---|---|---|---|
Feature | Backlash 0 | Body Material | Resin | Category | Coupling body |
Disc Part Material | Glass Fiber Reinforced Resin | Operating Temperature Range(°C) | -30::85 | Fastening Type | Set Screw Type |
Disc Type | Double |
This page is Bar couplings / grub screw clamping / body: GRP, POM / GJ / ADVANCED, part number GJ10-10.
You can find the detail information about specifications and dimensions on part number GJ10-10.
Configure
Basic Attributes
Type
Allowable Torque Range(N•m)
Standard Hole Diameter d1(mm)
Standard Hole Diameter d2(mm)
Outer Diameter D(mm)
Overall Length L(mm)
Max. Rotational Speed Range(r/min)
Allowable Torque(Nm)
Max. Rotational Speed(r/min)
Allowable Lateral Misalignment Range(mm)
Allowable Lateral Misalignment(mm)
Allowable Angular Misalignment(deg)
Filter by standard shipping days
Optional Attributes
Part Number |
---|
G2J4-4 |
G2J5-3 |
G2J5-3.2 |
GJ2-2 |
GJ3-3 |
GJ4-4 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | RoHS | Allowable Torque Range (N•m) | Standard Hole Diameter d1 (mm) | Standard Hole Diameter d2 (mm) | Outer Diameter D (mm) | Overall Length L (mm) | Max. Rotational Speed Range (r/min) | Allowable Torque (Nm) | Max. Rotational Speed (r/min) | Allowable Lateral Misalignment Range (mm) | Allowable Lateral Misalignment (mm) | Allowable Angular Misalignment (deg) | Allowable Axial Clearance (±) (mm) | Moment of Inertia (kg・m2) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
8.50 € | 1 | 10 Days | 10 | 0.05 to 1.00 | 4 | 4 | 13.5 | 21 | 4,001 to 10,000 | 0.5 | 5000 | 0.21 to 0.40 | 0.4 | 5 | 0.4 | 8.0x10-8 | ||
8.50 € | 1 | 10 Days | 10 | 0.05 to 1.00 | 5 | 3 | 15 | 20.5 | 4,001 to 10,000 | 0.6 | 6000 | 0.21 to 0.40 | 0.4 | 5 | 0.4 | 1.0x10-7 | ||
8.50 € | 1 | 10 Days | 10 | 0.05 to 1.00 | 5 | 3.2 | 15 | 20.5 | 4,001 to 10,000 | 0.6 | 6000 | 0.21 to 0.40 | 0.4 | 5 | 0.4 | 1.0x10-7 | ||
9.45 € | 1 | 10 Days | 10 | 0.05 to 1.00 | 2 | 2 | 9 | 13.2 | 2001 to 4,000 | 0.18 | 4000 | 0.21 to 0.40 | 0.3 | 4 | 0.3 | 1.0x10-8 | ||
7.50 € | 1 | 5 Days | 10 | 0.05 to 1.00 | 3 | 3 | 12 | 20 | 2001 to 4,000 | 0.35 | 4000 | 0.21 to 0.40 | 0.4 | 5 | 0.3 | 4.5x10-8 | ||
7.52 € | 1 | 5 Days | 10 | 0.05 to 1.00 | 4 | 4 | 13 | 21 | 2001 to 4,000 | 0.5 | 4000 | 0.21 to 0.40 | 0.4 | 5 | 0.4 | 7.0x10-8 |