Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
GJK12-12
Part Number
|
---|
GJK12-12 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | RoHS | Allowable Torque Range (N•m) | Standard Hole Diameter d1 (mm) | Standard Hole Diameter d2 (mm) | Outer Diameter D (mm) | Overall Length L (mm) | Max. Rotational Speed Range (r/min) | Allowable Torque (Nm) | Max. Rotational Speed (r/min) | Allowable Lateral Misalignment Range (mm) | Allowable Lateral Misalignment (mm) | Allowable Angular Misalignment (deg) | Allowable Axial Clearance (±) (mm) | Moment of Inertia (kg・m2) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
15.13 € | 1 | 10 Days | 10 | 1.01 to 3.00 | 12 | 12 | 28 | 34.4 | 10,001 to 78,000 | 3 | 12000 | 0.21 to 0.40 | 0.4 | 4 | 0.4 | 2.1x10-6 |
Loading...
Type | Disc Type | Allowable Misalignment | Angular Misalignment / Eccentricity / Axial Misalignment | Application | Standard |
---|---|---|---|---|---|
Feature | Backlash 0 | Body Material | Resin | Category | Coupling body |
Disc Part Material | Glass Fiber Reinforced Resin | Operating Temperature Range(°C) | -30::85 | Fastening Type | Set Screw Type |
Disc Type | Double |
This page is Bar couplings / grub screw clamping / body: GRP, POM / GJ / ADVANCED, part number GJK12-12.
You can find the detail information about specifications and dimensions on part number GJK12-12.
Configure
Basic Attributes
Type
Allowable Torque Range(N•m)
Standard Hole Diameter d1(mm)
Standard Hole Diameter d2(mm)
Outer Diameter D(mm)
Overall Length L(mm)
Max. Rotational Speed Range(r/min)
Allowable Torque(Nm)
Max. Rotational Speed(r/min)
Allowable Lateral Misalignment Range(mm)
Allowable Lateral Misalignment(mm)
Allowable Angular Misalignment(deg)
Filter by standard shipping days
Optional Attributes
Part Number |
---|
G2J4-3 |
G2J4-3.2 |
G2J4-4 |
G2J5-3 |
G2J5-3.2 |
GJK9.53-9.53 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | RoHS | Allowable Torque Range (N•m) | Standard Hole Diameter d1 (mm) | Standard Hole Diameter d2 (mm) | Outer Diameter D (mm) | Overall Length L (mm) | Max. Rotational Speed Range (r/min) | Allowable Torque (Nm) | Max. Rotational Speed (r/min) | Allowable Lateral Misalignment Range (mm) | Allowable Lateral Misalignment (mm) | Allowable Angular Misalignment (deg) | Allowable Axial Clearance (±) (mm) | Moment of Inertia (kg・m2) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
8.50 € | 1 | 10 Days | 10 | 0.05 to 1.00 | 4 | 3 | 13.5 | 21 | 4,001 to 10,000 | 0.5 | 5000 | 0.21 to 0.40 | 0.4 | 5 | 0.4 | 8.0x10-8 | ||
8.50 € | 1 | 10 Days | 10 | 0.05 to 1.00 | 4 | 3.2 | 13.5 | 21 | 4,001 to 10,000 | 0.5 | 5000 | 0.21 to 0.40 | 0.4 | 5 | 0.4 | 8.0x10-8 | ||
8.50 € | 1 | 10 Days | 10 | 0.05 to 1.00 | 4 | 4 | 13.5 | 21 | 4,001 to 10,000 | 0.5 | 5000 | 0.21 to 0.40 | 0.4 | 5 | 0.4 | 8.0x10-8 | ||
8.50 € | 1 | 10 Days | 10 | 0.05 to 1.00 | 5 | 3 | 15 | 20.5 | 4,001 to 10,000 | 0.6 | 6000 | 0.21 to 0.40 | 0.4 | 5 | 0.4 | 1.0x10-7 | ||
8.50 € | 1 | 10 Days | 10 | 0.05 to 1.00 | 5 | 3.2 | 15 | 20.5 | 4,001 to 10,000 | 0.6 | 6000 | 0.21 to 0.40 | 0.4 | 5 | 0.4 | 1.0x10-7 | ||
11.36 € | 1 | 10 Days | 10 | 1.01 to 3.00 | 9.53 | 9.53 | 25 | 32.2 | 4,001 to 10,000 | 2.2 | 10000 | 0.21 to 0.40 | 0.4 | 4 | 0.4 | 1.3x10-6 |