Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
EGP22-6-8
Part Number
|
---|
EGP22-6-8 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | RoHS | Allowable Torque Range (N•m) | Standard Hole Diameter d1 (mm) | Standard Hole Diameter d2 (mm) | Outer Diameter D (mm) | Overall Length L (mm) | Max. Rotational Speed Range (r/min) | Allowable Torque (Nm) | Max. Rotational Speed (r/min) | Allowable Lateral Misalignment Range (mm) | Allowable Lateral Misalignment (mm) | Allowable Angular Misalignment (deg) | Disc Part Material | Operating Temperature Range (°C) | Allowable Axial Clearance (±) (mm) | Moment of Inertia (kg・m2) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
16.06 € | 1 | 10 Days | 10 | 1.01 to 3.00 | 6 | 8 | 22 | 22.2 | 10,001 to 78,000 | 1.6 | 12000 | 0.21 to 0.40 | 0.4 | 4 | Glass Fiber Reinforced Resin | -30~85 | 0.4 | 4x10-7 |
Loading...
Type | Disc Type | Allowable Misalignment | Angular Misalignment / Eccentricity / Axial Misalignment | Application | Standard |
---|---|---|---|---|---|
Feature | High Torque / High durability / Backlash 0 | Body Material | Resin | Category | Coupling body |
Fastening Type | Set Screw Type | Disc Type | Double |
This page is Bar couplings / grub screw clamping / body: plastics, metal insert / EGJ, EGP / ADVANCED, part number EGP22-6-8.
You can find the detail information about specifications and dimensions on part number EGP22-6-8.
Configure
Basic Attributes
Type
Allowable Torque Range(N•m)
Standard Hole Diameter d1(mm)
Standard Hole Diameter d2(mm)
Outer Diameter D(mm)
Overall Length L(mm)
Max. Rotational Speed Range(r/min)
Allowable Torque(Nm)
Max. Rotational Speed(r/min)
Allowable Lateral Misalignment Range(mm)
Allowable Lateral Misalignment(mm)
Allowable Angular Misalignment(deg)
Disc Part Material
Filter by standard shipping days
Optional Attributes
Part Number |
---|
EGJ22-3-6 |
EGJ22-3-8 |
EGJ22-4-4 |
EGP22-8-8 |
EGP28-10-10 |
EGP28-10-12 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | RoHS | Allowable Torque Range (N•m) | Standard Hole Diameter d1 (mm) | Standard Hole Diameter d2 (mm) | Outer Diameter D (mm) | Overall Length L (mm) | Max. Rotational Speed Range (r/min) | Allowable Torque (Nm) | Max. Rotational Speed (r/min) | Allowable Lateral Misalignment Range (mm) | Allowable Lateral Misalignment (mm) | Allowable Angular Misalignment (deg) | Disc Part Material | Operating Temperature Range (°C) | Allowable Axial Clearance (±) (mm) | Moment of Inertia (kg・m2) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
16.06 € | 1 | 10 Days | 10 | 0.05 to 1.00 | 3 | 6 | 22 | 22.2 | 4,001 to 10,000 | 1 | 8000 | 0.41 to 1.0 | 0.6 | 6 | Polyacetal | -20~60 | 0.6 | 4x10-7 | ||
16.06 € | 1 | 10 Days | 10 | 0.05 to 1.00 | 3 | 8 | 22 | 22.2 | 4,001 to 10,000 | 1 | 8000 | 0.41 to 1.0 | 0.6 | 6 | Polyacetal | -20~60 | 0.6 | 4x10-7 | ||
16.06 € | 1 | 10 Days | 10 | 0.05 to 1.00 | 4 | 4 | 22 | 22.2 | 4,001 to 10,000 | 1 | 8000 | 0.41 to 1.0 | 0.6 | 6 | Polyacetal | -20~60 | 0.6 | 4x10-7 | ||
16.06 € | 1 | Available | 10 Days | 10 | 1.01 to 3.00 | 8 | 8 | 22 | 22.2 | 10,001 to 78,000 | 1.6 | 12000 | 0.21 to 0.40 | 0.4 | 4 | Glass Fiber Reinforced Resin | -30~85 | 0.4 | 4x10-7 | |
19.75 € | 1 | 10 Days | 10 | 1.01 to 3.00 | 10 | 10 | 28 | 32 | 10,001 to 78,000 | 3 | 12000 | 0.21 to 0.40 | 0.4 | 4 | Glass Fiber Reinforced Resin | -30~85 | 0.5 | 3.4x10-6 | ||
19.75 € | 1 | 10 Days | 10 | 1.01 to 3.00 | 10 | 12 | 28 | 32 | 10,001 to 78,000 | 3 | 12000 | 0.21 to 0.40 | 0.4 | 4 | Glass Fiber Reinforced Resin | -30~85 | 0.5 | 3.4x10-6 |