Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
RAS16-4-6
Part Number
|
---|
RAS16-4-6 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | RoHS | Allowable Torque Range (N•m) | Shaft Bore Dia. (machined) D1 (Ø) | Shaft Bore Dia. (machined) D2 (Ø) | Outer Dia. A (Ø) | Overall Length W (mm) | Max. Rotational Speed Range (r/min) | Body Material | Allowable Torque (Nm) | Max. Rotational Speed (r/min) | Moment of Inertia (kg・m2) | Fastening Type | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
15.72 € | 1 | 10 Days | 10 | 0.05 to 1.00 | 4 | 6 | 16 | 24 | 10,001 to 78,000 | Aluminum | 0.3 | 24000 | 4.4x10-7 | Set Screw Type |
Loading...
Application | Standard | Feature | High torsional rigidity / High Accuracy / Backlash 0 |
---|
This page is Rigid Coupling RAS / RSS / RAC / RSC, part number RAS16-4-6.
You can find the detail information about specifications and dimensions on part number RAS16-4-6.
Configure
Basic Attributes
Type
Allowable Torque Range(N•m)
Shaft Bore Dia. (machined) D1(Ø)
Shaft Bore Dia. (machined) D2(Ø)
Outer Dia. A(Ø)
Overall Length W(mm)
Max. Rotational Speed Range(r/min)
Body Material
Allowable Torque(Nm)
Max. Rotational Speed(r/min)
Fastening Type
Filter by standard shipping days
Optional Attributes
Part Number |
---|
RAC20-6-6 |
RAC20-6-8 |
RAC20-8-8 |
RAS16-5-5 |
RAS16-5-6 |
RAS16-6-6 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | RoHS | Allowable Torque Range (N•m) | Shaft Bore Dia. (machined) D1 (Ø) | Shaft Bore Dia. (machined) D2 (Ø) | Outer Dia. A (Ø) | Overall Length W (mm) | Max. Rotational Speed Range (r/min) | Body Material | Allowable Torque (Nm) | Max. Rotational Speed (r/min) | Moment of Inertia (kg・m2) | Fastening Type |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
21.29 € | 1 | 10 Days | 10 | 0.05 to 1.00 | 6 | 6 | 20 | 20 | 10,001 to 78,000 | Aluminum | 0.7 | 7600 | 8.7x10-7 | Clamp Type | ||
21.29 € | 1 | 10 Days | 10 | 0.05 to 1.00 | 6 | 8 | 20 | 20 | 10,001 to 78,000 | Aluminum | 0.7 | 7600 | 8.7x10-7 | Clamp Type | ||
21.29 € | 1 | 10 Days | 10 | 0.05 to 1.00 | 8 | 8 | 20 | 20 | 10,001 to 78,000 | Aluminum | 0.7 | 7600 | 8.7x10-7 | Clamp Type | ||
15.72 € | 1 | 10 Days | 10 | 0.05 to 1.00 | 5 | 5 | 16 | 24 | 10,001 to 78,000 | Aluminum | 0.3 | 24000 | 4.4x10-7 | Set Screw Type | ||
15.72 € | 1 | 10 Days | 10 | 0.05 to 1.00 | 5 | 6 | 16 | 24 | 10,001 to 78,000 | Aluminum | 0.3 | 24000 | 4.4x10-7 | Set Screw Type | ||
15.72 € | 1 | 10 Days | 10 | 0.05 to 1.00 | 6 | 6 | 16 | 24 | 10,001 to 78,000 | Aluminum | 0.3 | 24000 | 4.4x10-7 | Set Screw Type |