Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
QJU95UB-24-28
Part Number
|
---|
QJU95UB-24-28 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | RoHS | Allowable Torque Range (N•m) | Standard Hole Diameter d1 (mm) | Standard Hole Diameter d2 (mm) | Outer Diameter D (mm) | Overall Length L (mm) | Max. Rotational Speed Range (r/min) | Allowable Torque (Nm) | Max. Rotational Speed (r/min) | Allowable Lateral Misalignment Range (mm) | Allowable Lateral Misalignment (mm) | Allowable Angular Misalignment (deg) | Buffer Part Material | Moment of Inertia (kg・m2) | Fastening Type | Buffer color | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
185.29 € | 1 | 10 Days | 10 | 50.01 to 100.00 | 24 | 28 | 95 | 100 | 2001 to 4,000 | 80 | 3000 | 0.21 to 0.40 | 0.4 | 2 | Polyurethane | 1x10-3 | Clamp Type | Blue |
Loading...
Type | Jaw Type | Allowable Misalignment | Angular Misalignment / Eccentricity | Application | Standard |
---|---|---|---|---|---|
Feature | High torsional rigidity / Backlash 0 / Low Inertia Moment / Vibration Absorption | Body Material | Aluminum | Category | Coupling body |
This page is Claw pin couplings / grub screw locking, hub clamping / pin: PU, selectable / body: aluminium / QJ, QJU / ADVANCED, part number QJU95UB-24-28.
You can find the detail information about specifications and dimensions on part number QJU95UB-24-28.
Configure
Basic Attributes
Type
Allowable Torque Range(N•m)
Standard Hole Diameter d1(mm)
Standard Hole Diameter d2(mm)
Outer Diameter D(mm)
Overall Length L(mm)
Max. Rotational Speed Range(r/min)
Allowable Torque(Nm)
Max. Rotational Speed(r/min)
Allowable Lateral Misalignment Range(mm)
Allowable Lateral Misalignment(mm)
Allowable Angular Misalignment(deg)
Buffer Part Material
Fastening Type
Buffer color
Filter by standard shipping days
Optional Attributes
Part Number |
---|
QJ45NK-12-18 |
QJ45NK-12-20 |
QJ45NK-14-14 |
QJU95UB-24-30 |
QJU95UB-24-35 |
QJU95UB-24-40 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | RoHS | Allowable Torque Range (N•m) | Standard Hole Diameter d1 (mm) | Standard Hole Diameter d2 (mm) | Outer Diameter D (mm) | Overall Length L (mm) | Max. Rotational Speed Range (r/min) | Allowable Torque (Nm) | Max. Rotational Speed (r/min) | Allowable Lateral Misalignment Range (mm) | Allowable Lateral Misalignment (mm) | Allowable Angular Misalignment (deg) | Buffer Part Material | Moment of Inertia (kg・m2) | Fastening Type | Buffer color |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
49.89 € | 1 | 10 Days | 10 | 20.01 to 50.00 | 12 | 18 | 45 | 48 | 4,001 to 10,000 | 40 | 6000 | 0.02 to 0.2 | 0.1 | 1 | Nylon | 3x10-5 | Set Screw Type | Black | ||
49.89 € | 1 | 10 Days | 10 | 20.01 to 50.00 | 12 | 20 | 45 | 48 | 4,001 to 10,000 | 40 | 6000 | 0.02 to 0.2 | 0.1 | 1 | Nylon | 3x10-5 | Set Screw Type | Black | ||
49.89 € | 1 | 10 Days | 10 | 20.01 to 50.00 | 14 | 14 | 45 | 48 | 4,001 to 10,000 | 40 | 6000 | 0.02 to 0.2 | 0.1 | 1 | Nylon | 3x10-5 | Set Screw Type | Black | ||
185.29 € | 1 | 10 Days | 10 | 50.01 to 100.00 | 24 | 30 | 95 | 100 | 2001 to 4,000 | 80 | 3000 | 0.21 to 0.40 | 0.4 | 2 | Polyurethane | 1x10-3 | Clamp Type | Blue | ||
185.29 € | 1 | 10 Days | 10 | 50.01 to 100.00 | 24 | 35 | 95 | 100 | 2001 to 4,000 | 80 | 3000 | 0.21 to 0.40 | 0.4 | 2 | Polyurethane | 1x10-3 | Clamp Type | Blue | ||
185.29 € | 1 | 10 Days | 10 | 50.01 to 100.00 | 24 | 40 | 95 | 100 | 2001 to 4,000 | 80 | 3000 | 0.21 to 0.40 | 0.4 | 2 | Polyurethane | 1x10-3 | Clamp Type | Blue |