Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
ASJ15-4-5
Part Number
|
---|
ASJ15-4-5 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | RoHS | Allowable Torque Range (N•m) | Standard Hole Diameter d1 (mm) | Standard Hole Diameter d2 (mm) | Outer Diameter D (mm) | Overall Length L (mm) | Max. Rotational Speed Range (r/min) | Allowable Torque (Nm) | Max. Rotational Speed (r/min) | Allowable Lateral Misalignment Range (mm) | Allowable Lateral Misalignment (mm) | Allowable Angular Misalignment (deg) | Moment of Inertia (kg・m2) | Fastening Type | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
18.75 € | 1 | 9 Days | 10 | 1.01 to 3.00 | 4 | 5 | 14.5 | 16 | 4,001 to 10,000 | 1.6 | 10000 | 0.41 to 1.0 | 0.5 | 1.5 | 3.5x10-7 | Set Screw Type |
Loading...
Type | Oldham Type | Allowable Misalignment | Angular Misalignment / Eccentricity | Application | Standard |
---|---|---|---|---|---|
Feature | High torsional rigidity / High durability / Backlash 0 / Vibration Absorption / Small | Body Material | Stainless Steel | Category | Coupling body |
Buffer Part Material | Carbon Reinforced Resin | Operating Temperature Range(°C) | -30::80 |
This page is Oldham couplings / grub screw clamping, hub clamping / 1 disc: CFRP / body: stainless steel / ASJ, ASJU / ADVANCED, part number ASJ15-4-5.
You can find the detail information about specifications and dimensions on part number ASJ15-4-5.
Configure
Basic Attributes
Type
Allowable Torque Range(N•m)
Standard Hole Diameter d1(mm)
Standard Hole Diameter d2(mm)
Outer Diameter D(mm)
Overall Length L(mm)
Max. Rotational Speed Range(r/min)
Allowable Torque(Nm)
Max. Rotational Speed(r/min)
Allowable Lateral Misalignment Range(mm)
Allowable Lateral Misalignment(mm)
Allowable Angular Misalignment(deg)
Fastening Type
Filter by standard shipping days
Optional Attributes
Part Number |
---|
ASJ10-3-3 |
ASJ10-3-4 |
ASJ10-4-4 |
ASJ15-4-6 |
ASJ15-4-6.35 |
ASJ15-4-8 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | RoHS | Allowable Torque Range (N•m) | Standard Hole Diameter d1 (mm) | Standard Hole Diameter d2 (mm) | Outer Diameter D (mm) | Overall Length L (mm) | Max. Rotational Speed Range (r/min) | Allowable Torque (Nm) | Max. Rotational Speed (r/min) | Allowable Lateral Misalignment Range (mm) | Allowable Lateral Misalignment (mm) | Allowable Angular Misalignment (deg) | Moment of Inertia (kg・m2) | Fastening Type |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
16.68 € | 1 | 9 Days | 10 | 0.05 to 1.00 | 3 | 3 | 10 | 10.2 | 10,001 to 78,000 | 0.8 | 12000 | 0.21 to 0.40 | 0.3 | 1.5 | 5.2x10-8 | Set Screw Type | ||
16.68 € | 1 | 9 Days | 10 | 0.05 to 1.00 | 3 | 4 | 10 | 10.2 | 10,001 to 78,000 | 0.8 | 12000 | 0.21 to 0.40 | 0.3 | 1.5 | 5.2x10-8 | Set Screw Type | ||
16.68 € | 1 | 9 Days | 10 | 0.05 to 1.00 | 4 | 4 | 10 | 10.2 | 10,001 to 78,000 | 0.8 | 12000 | 0.21 to 0.40 | 0.3 | 1.5 | 5.2x10-8 | Set Screw Type | ||
18.75 € | 1 | 9 Days | 10 | 1.01 to 3.00 | 4 | 6 | 14.5 | 16 | 4,001 to 10,000 | 1.6 | 10000 | 0.41 to 1.0 | 0.5 | 1.5 | 3.5x10-7 | Set Screw Type | ||
18.75 € | 1 | 9 Days | 10 | 1.01 to 3.00 | 4 | 6.35 | 14.5 | 16 | 4,001 to 10,000 | 1.6 | 10000 | 0.41 to 1.0 | 0.5 | 1.5 | 3.5x10-7 | Set Screw Type | ||
18.75 € | 1 | 9 Days | 10 | 1.01 to 3.00 | 4 | 8 | 14.5 | 16 | 4,001 to 10,000 | 1.6 | 10000 | 0.41 to 1.0 | 0.5 | 1.5 | 3.5x10-7 | Set Screw Type |