Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
APJ15-4-6.35
Part Number
|
---|
APJ15-4-6.35 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | RoHS | Allowable Torque Range (N•m) | Standard Hole Diameter d1 (mm) | Standard Hole Diameter d2 (mm) | Outer Diameter D (mm) | Overall Length L (mm) | Max. Rotational Speed Range (r/min) | Allowable Torque (Nm) | Max. Rotational Speed (r/min) | Allowable Lateral Misalignment Range (mm) | Allowable Lateral Misalignment (mm) | Allowable Axial Clearance (±) (mm) | Moment of Inertia (kg・m2) | Fastening Type | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
36.77 € | 1 | 9 Days | 10 | 1.01 to 3.00 | 4 | 6.35 | 14.5 | 16.2 | 4,001 to 10,000 | 3 | 8000 | 0.21 to 0.40 | 0.3 | 0.1 | 4.5x10-7 | Set Screw Type |
Loading...
Type | Oldham Type | Allowable Misalignment | Angular Misalignment / Eccentricity / Axial Misalignment | Application | Standard |
---|---|---|---|---|---|
Feature | High torsional rigidity / High Torque / High durability / Small | Body Material | Stainless Steel | Category | Coupling body |
Allowable Angular Misalignment(deg) | 0.6 | Buffer Part Material | Aluminum Bronze | Operating Temperature Range(°C) | -50::200 |
This page is Oldham couplings / grub screw clamping, hub clamping / 1 disc: aluminium bronze / body: stainless steel / APJ, APJU / ADVANCED, part number APJ15-4-6.35.
You can find the detail information about specifications and dimensions on part number APJ15-4-6.35.
Configure
Basic Attributes
Type
Allowable Torque Range(N•m)
Standard Hole Diameter d1(mm)
Standard Hole Diameter d2(mm)
Outer Diameter D(mm)
Overall Length L(mm)
Max. Rotational Speed Range(r/min)
Allowable Torque(Nm)
Max. Rotational Speed(r/min)
Allowable Lateral Misalignment Range(mm)
Allowable Lateral Misalignment(mm)
Fastening Type
Filter by standard shipping days
Optional Attributes
Part Number |
---|
APJ12-4-4 |
APJ12-4-5 |
APJ12-5-5 |
APJ15-4-8 |
APJ15-5-5 |
APJ15-5-6 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | RoHS | Allowable Torque Range (N•m) | Standard Hole Diameter d1 (mm) | Standard Hole Diameter d2 (mm) | Outer Diameter D (mm) | Overall Length L (mm) | Max. Rotational Speed Range (r/min) | Allowable Torque (Nm) | Max. Rotational Speed (r/min) | Allowable Lateral Misalignment Range (mm) | Allowable Lateral Misalignment (mm) | Allowable Axial Clearance (±) (mm) | Moment of Inertia (kg・m2) | Fastening Type |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
31.84 € | 1 | 9 Days | 10 | 1.01 to 3.00 | 4 | 4 | 12 | 14.4 | 4,001 to 10,000 | 2.5 | 10000 | 0.21 to 0.40 | 0.3 | 0.1 | 2.0x10-7 | Set Screw Type | ||
31.84 € | 1 | 9 Days | 10 | 1.01 to 3.00 | 4 | 5 | 12 | 14.4 | 4,001 to 10,000 | 2.5 | 10000 | 0.21 to 0.40 | 0.3 | 0.1 | 2.0x10-7 | Set Screw Type | ||
30.64 € | 1 |
Same day
Stock | 10 | 1.01 to 3.00 | 5 | 5 | 12 | 14.4 | 4,001 to 10,000 | 2.5 | 10000 | 0.21 to 0.40 | 0.3 | 0.1 | 2.0x10-7 | Set Screw Type | ||
36.77 € | 1 | 9 Days | 10 | 1.01 to 3.00 | 4 | 8 | 14.5 | 16.2 | 4,001 to 10,000 | 3 | 8000 | 0.21 to 0.40 | 0.3 | 0.1 | 4.5x10-7 | Set Screw Type | ||
36.77 € | 1 | 9 Days | 10 | 1.01 to 3.00 | 5 | 5 | 14.5 | 16.2 | 4,001 to 10,000 | 3 | 8000 | 0.21 to 0.40 | 0.3 | 0.1 | 4.5x10-7 | Set Screw Type | ||
36.77 € | 1 | 9 Days | 10 | 1.01 to 3.00 | 5 | 6 | 14.5 | 16.2 | 4,001 to 10,000 | 3 | 8000 | 0.21 to 0.40 | 0.3 | 0.1 | 4.5x10-7 | Set Screw Type |