Oldham couplings / grub screw locking, hub clamping / 1 disc: POM / body: aluminium / FJ, FJU / ADVANCED (Part Numbers)

Oldham couplings / grub screw locking, hub clamping / 1 disc: POM / body: aluminium / FJ, FJU / ADVANCED
· A combination of aluminum hub and polyacetal slider
· The high-precision slider groove provides zero backlash in light press fitting and also supports servo systems
· Sliders can also be manufactured from chemical-resistant or heat-resistant grade materials

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

FJ44-15-22

Part Number
FJ44-15-22
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
RoHSAllowable Torque Range
(N•m)
Standard Hole Diameter d1
(mm)
Standard Hole Diameter d2
(mm)
Outer Diameter D
(mm)
Overall Length L
(mm)
Max. Rotational Speed Range
(r/min)
Allowable Torque
(Nm)
Max. Rotational Speed
(r/min)
Allowable Lateral Misalignment Range
(mm)
Allowable Lateral Misalignment
(mm)
Operating Temperature Range
(°C)
Moment of Inertia
(kg・m2)
Fastening Type

75.72 €

1 9 Days 1020.01 to 50.001522444610,001 to 78,00030120000.41 to 1.00.7-25~804x10-5Set Screw Type

Loading...

  1. 1

Basic information

Type Oldham Type Allowable Misalignment Angular Misalignment / Eccentricity Application Standard / Servo Motor
Feature High torsional rigidity / High Accuracy / Backlash 0 / Vibration Absorption / Heat Resistant / Clean circumstance Body Material Aluminum Category Coupling body
Allowable Angular Misalignment(deg) 1.5 Buffer Part Material Polyacetal

This page is Oldham couplings / grub screw locking, hub clamping / 1 disc: POM / body: aluminium / FJ, FJU / ADVANCED, part number FJ44-15-22.
You can find the detail information about specifications and dimensions on part number FJ44-15-22.

Variation of this product

Part Number
FJ44-14-18
FJ44-14-20
FJ44-14-22
FJ44-16-16
FJ44-16-18
FJ44-16-20
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
RoHSAllowable Torque Range
(N•m)
Standard Hole Diameter d1
(mm)
Standard Hole Diameter d2
(mm)
Outer Diameter D
(mm)
Overall Length L
(mm)
Max. Rotational Speed Range
(r/min)
Allowable Torque
(Nm)
Max. Rotational Speed
(r/min)
Allowable Lateral Misalignment Range
(mm)
Allowable Lateral Misalignment
(mm)
Operating Temperature Range
(°C)
Moment of Inertia
(kg・m2)
Fastening Type

75.72 €

1 9 Days 1020.01 to 50.001418444610,001 to 78,00030120000.41 to 1.00.7-25~854x10-5Set Screw Type

75.72 €

1 9 Days 1020.01 to 50.001420444610,001 to 78,00030120000.41 to 1.00.7-25~854x10-5Set Screw Type

75.72 €

1 9 Days 1020.01 to 50.001422444610,001 to 78,00030120000.41 to 1.00.7-25~854x10-5Set Screw Type

75.72 €

1 9 Days 1020.01 to 50.001616444610,001 to 78,00030120000.41 to 1.00.7-25~804x10-5Set Screw Type

75.72 €

1 9 Days 1020.01 to 50.001618444610,001 to 78,00030120000.41 to 1.00.7-25~804x10-5Set Screw Type

75.72 €

1 9 Days 1020.01 to 50.001620444610,001 to 78,00030120000.41 to 1.00.7-25~804x10-5Set Screw Type

Tech Support

Technical Support
Tel:+49 69 668173-0 / FAX:+49 69 668173-360