Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
FJ44-16-20
Part Number
|
---|
FJ44-16-20 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | RoHS | Allowable Torque Range (N•m) | Standard Hole Diameter d1 (mm) | Standard Hole Diameter d2 (mm) | Outer Diameter D (mm) | Overall Length L (mm) | Max. Rotational Speed Range (r/min) | Allowable Torque (Nm) | Max. Rotational Speed (r/min) | Allowable Lateral Misalignment Range (mm) | Allowable Lateral Misalignment (mm) | Operating Temperature Range (°C) | Moment of Inertia (kg・m2) | Fastening Type | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
75.72 € | 1 | 9 Days | 10 | 20.01 to 50.00 | 16 | 20 | 44 | 46 | 10,001 to 78,000 | 30 | 12000 | 0.41 to 1.0 | 0.7 | -25~80 | 4x10-5 | Set Screw Type |
Loading...
Type | Oldham Type | Allowable Misalignment | Angular Misalignment / Eccentricity | Application | Standard / Servo Motor |
---|---|---|---|---|---|
Feature | High torsional rigidity / High Accuracy / Backlash 0 / Vibration Absorption / Heat Resistant / Clean circumstance | Body Material | Aluminum | Category | Coupling body |
Allowable Angular Misalignment(deg) | 1.5 | Buffer Part Material | Polyacetal |
This page is Oldham couplings / grub screw locking, hub clamping / 1 disc: POM / body: aluminium / FJ, FJU / ADVANCED, part number FJ44-16-20.
You can find the detail information about specifications and dimensions on part number FJ44-16-20.
Configure
Basic Attributes
Type
Allowable Torque Range(N•m)
Standard Hole Diameter d1(mm)
Standard Hole Diameter d2(mm)
Outer Diameter D(mm)
Overall Length L(mm)
Max. Rotational Speed Range(r/min)
Allowable Torque(Nm)
Max. Rotational Speed(r/min)
Allowable Lateral Misalignment Range(mm)
Allowable Lateral Misalignment(mm)
Fastening Type
Filter by standard shipping days
Optional Attributes
Part Number |
---|
FJ44-14-18 |
FJ44-14-20 |
FJ44-14-22 |
FJ44-16-22 |
FJ44-18-18 |
FJ44-18-20 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | RoHS | Allowable Torque Range (N•m) | Standard Hole Diameter d1 (mm) | Standard Hole Diameter d2 (mm) | Outer Diameter D (mm) | Overall Length L (mm) | Max. Rotational Speed Range (r/min) | Allowable Torque (Nm) | Max. Rotational Speed (r/min) | Allowable Lateral Misalignment Range (mm) | Allowable Lateral Misalignment (mm) | Operating Temperature Range (°C) | Moment of Inertia (kg・m2) | Fastening Type |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
75.72 € | 1 | 9 Days | 10 | 20.01 to 50.00 | 14 | 18 | 44 | 46 | 10,001 to 78,000 | 30 | 12000 | 0.41 to 1.0 | 0.7 | -25~85 | 4x10-5 | Set Screw Type | ||
75.72 € | 1 | 9 Days | 10 | 20.01 to 50.00 | 14 | 20 | 44 | 46 | 10,001 to 78,000 | 30 | 12000 | 0.41 to 1.0 | 0.7 | -25~85 | 4x10-5 | Set Screw Type | ||
75.72 € | 1 | 9 Days | 10 | 20.01 to 50.00 | 14 | 22 | 44 | 46 | 10,001 to 78,000 | 30 | 12000 | 0.41 to 1.0 | 0.7 | -25~85 | 4x10-5 | Set Screw Type | ||
75.72 € | 1 | 9 Days | 10 | 20.01 to 50.00 | 16 | 22 | 44 | 46 | 10,001 to 78,000 | 30 | 12000 | 0.41 to 1.0 | 0.7 | -25~80 | 4x10-5 | Set Screw Type | ||
75.72 € | 1 | 9 Days | 10 | 20.01 to 50.00 | 18 | 18 | 44 | 46 | 10,001 to 78,000 | 30 | 12000 | 0.41 to 1.0 | 0.7 | -25~80 | 4x10-5 | Set Screw Type | ||
75.72 € | 1 | 9 Days | 10 | 20.01 to 50.00 | 18 | 20 | 44 | 46 | 10,001 to 78,000 | 30 | 12000 | 0.41 to 1.0 | 0.7 | -25~80 | 4x10-5 | Set Screw Type |