Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
FSPJ70-25K8-25K8
Part Number
|
---|
FSPJ70-25K8-25K8 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | RoHS | Allowable Torque Range (N•m) | Standard Hole Diameter d1 (mm) | Standard Hole Diameter d2 (mm) | Outer Diameter D (mm) | Overall Length L (mm) | Allowable Torque (Nm) | Max. Rotational Speed (r/min) | Allowable Lateral Misalignment Range (mm) | Allowable Lateral Misalignment (mm) | Allowable Angular Misalignment (deg) | Allowable Axial Clearance (±) (mm) | Moment of Inertia (kg・m2) | Fastening Type | Keyway Width K (d1 Side) | Keyway Width K (d2 Side) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
314.47 € | 1 | 15 Days | 10 | 100~Less than 500 | 25 | 25 | 70 | 57 | 160 | 10000 | 1.1 to 3.0 | 1.6 | 0.2 | 0.6 | 1.1x10-3 | Set Screw Type | 8 | 8 |
Loading...
Type | Oldham Type | Allowable Misalignment | Angular Misalignment / Eccentricity / Axial Misalignment | Application | Standard / Servo Motor |
---|---|---|---|---|---|
Max. Rotational Speed Range(r/min) | 4,001 to 10,000 | Feature | High torsional rigidity | Body Material | Stainless Steel |
Category | Coupling body | Buffer Part Material | Aluminum Bronze |
This page is Oldham couplings / fixing selectable / 1 disc: aluminium-bronze / body: stainless steel / FSPJ, FSPJU / ADVANCED, part number FSPJ70-25K8-25K8.
You can find the detail information about specifications and dimensions on part number FSPJ70-25K8-25K8.
Configure
Basic Attributes
Type
Allowable Torque Range(N•m)
Standard Hole Diameter d1(mm)
Standard Hole Diameter d2(mm)
Outer Diameter D(mm)
Overall Length L(mm)
Allowable Torque(Nm)
Max. Rotational Speed(r/min)
Allowable Lateral Misalignment Range(mm)
Allowable Lateral Misalignment(mm)
Allowable Angular Misalignment(deg)
Fastening Type
Keyway Width K (d1 Side)
Keyway Width K (d2 Side)
Filter by standard shipping days
Optional Attributes
Part Number |
---|
FSPJ45-15K5-22K6 |
FSPJ45-18K6-18K6 |
FSPJ45-18K6-20K6 |
FSPJ70-25K8-28K8 |
FSPJ70-25K8-30K8 |
FSPJ70-25K8-32K10 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | RoHS | Allowable Torque Range (N•m) | Standard Hole Diameter d1 (mm) | Standard Hole Diameter d2 (mm) | Outer Diameter D (mm) | Overall Length L (mm) | Allowable Torque (Nm) | Max. Rotational Speed (r/min) | Allowable Lateral Misalignment Range (mm) | Allowable Lateral Misalignment (mm) | Allowable Angular Misalignment (deg) | Allowable Axial Clearance (±) (mm) | Moment of Inertia (kg・m2) | Fastening Type | Keyway Width K (d1 Side) | Keyway Width K (d2 Side) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
158.14 € | 1 | 15 Days | 10 | 50.01 to 100.00 | 15 | 22 | 45 | 43.6 | 60 | 10000 | 0.41 to 1.0 | 1 | 0.2 | 0.3 | 1.7x10-4 | Set Screw Type | 5 | 6 | ||
158.14 € | 1 | 15 Days | 10 | 50.01 to 100.00 | 18 | 18 | 45 | 43.6 | 60 | 10000 | 0.41 to 1.0 | 1 | 0.2 | 0.3 | 1.7x10-4 | Set Screw Type | 6 | 6 | ||
158.14 € | 1 | 15 Days | 10 | 50.01 to 100.00 | 18 | 20 | 45 | 43.6 | 60 | 10000 | 0.41 to 1.0 | 1 | 0.2 | 0.3 | 1.7x10-4 | Set Screw Type | 6 | 6 | ||
314.47 € | 1 | 15 Days | 10 | 100~Less than 500 | 25 | 28 | 70 | 57 | 160 | 10000 | 1.1 to 3.0 | 1.6 | 0.2 | 0.6 | 1.1x10-3 | Set Screw Type | 8 | 8 | ||
314.47 € | 1 | 15 Days | 10 | 100~Less than 500 | 25 | 30 | 70 | 57 | 160 | 10000 | 1.1 to 3.0 | 1.6 | 0.2 | 0.6 | 1.1x10-3 | Set Screw Type | 8 | 8 | ||
314.47 € | 1 | 15 Days | 10 | 100~Less than 500 | 25 | 32 | 70 | 57 | 160 | 10000 | 1.1 to 3.0 | 1.6 | 0.2 | 0.6 | 1.1x10-3 | Set Screw Type | 8 | 10 |