Cable Tie (Conductivity ) EA475AJ-420【100 Pieces Per Package】

Cable Tie (Conductivity ) EA475AJ-420
【Product Specifications】
・Clean room, medical equipment, semiconductor manufacturing equipment etc.
・Material …Polypropylene (Conductivity )
・Suppression of electrostatic charge.
・Prevents the adhesion of dust, effective for ESD measures.
・Full length …202mm
・The width …4.7mm
・Thickness …1.3mm
・Max.Dia.(Mm) …50mm
・Qty. Per Unit …100 pcs
・Loop Tension Strength …15.3kgf

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

EA475AJ-420

Part Number
EA475AJ-420
Part Number
Standard Unit Price
Number of pc(s). included in pkg.Minimum order quantityVolume Discount
Standard
Shipping Days
?

95.63 €

100 Pieces Per Package

1 pack 6 Days

Loading...

  1. 1

This page is Cable Tie (Conductivity ) EA475AJ-420, part number EA475AJ-420.
You can find the detail information about specifications and dimensions on part number EA475AJ-420.

Tech Support