Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | RoHS | Pitch P (mm) | Screw-on distance A (mm) | Length L (mm) | Handle color | |
---|---|---|---|---|---|---|---|---|---|
38.12 € | 1 | Available | 9 Days | 10 | 200 | 200 | 220 | Shank and ledge silver | |
38.86 € | 1 | Available | 9 Days | 10 | 200 | 200 | 220 | Shank silver ledge black | |
34.66 € | 1 | Available | 9 Days | 10 | 200 | 200 | 220 | Shank black ledge silver | |
36.36 € | 1 | Available | 9 Days | 10 | 200 | 200 | 220 | Shank and ledge black | |
40.54 € | 1 | Available | 9 Days | 10 | 250 | 250 | 270 | Shank and ledge silver | |
41.40 € | 1 | Available | 9 Days | 10 | 250 | 250 | 270 | Shank silver ledge black | |
37.16 € | 1 | Available | 9 Days | 10 | 250 | 250 | 270 | Shank black ledge silver | |
39.02 € | 1 | Available | 9 Days | 10 | 250 | 250 | 270 | Shank and ledge black | |
43.08 € | 1 | Available | 9 Days | 10 | 300 | 300 | 320 | Shank and ledge silver | |
43.90 € | 1 | Available | 9 Days | 10 | 300 | 300 | 320 | Shank silver ledge black | |
39.78 € | 1 | Available | 9 Days | 10 | 300 | 300 | 320 | Shank black ledge silver | |
42.50 € | 1 | Available | 9 Days | 10 | 300 | 300 | 320 | Shank and ledge black | |
47.92 € | 1 | Available | 9 Days | 10 | 400 | 400 | 420 | Shank and ledge silver | |
48.96 € | 1 | Available | 9 Days | 10 | 400 | 400 | 420 | Shank silver ledge black | |
44.72 € | 1 | Available | 9 Days | 10 | 400 | 400 | 420 | Shank black ledge silver | |
46.80 € | 1 | Available | 9 Days | 10 | 400 | 400 | 420 | Shank and ledge black | |
52.76 € | 1 | Available | 9 Days | 10 | 500 | 500 | 520 | Shank and ledge silver | |
54.12 € | 1 | Available | 9 Days | 10 | 500 | 500 | 520 | Shank silver ledge black | |
49.76 € | 1 | Available | 9 Days | 10 | 500 | 500 | 520 | Shank black ledge silver | |
52.08 € | 1 | Available | 9 Days | 10 | 500 | 500 | 520 | Shank and ledge black |
Loading...
Main Body Type | Surfaced Type | Surfaced Type Category | U Shape | U-shaped Type | Straight |
---|---|---|---|---|---|
Main Body Material | Aluminum | Height H(mm) | 65 | Applied Load(N) | 1000 |
Main Body, Surface Treatment | Powder Coating | Mounting Method | Tapped | Handle Thickness D(mm) | 35 |
Handle Cross Sectional Shape | Others | Fastening M | M8 | Material | AlMgSi 0.5, PA6 |
Surface treatment | Anodized |
Configure
Basic Attributes
Pitch P(mm)
Screw-on distance A(mm)
Length L(mm)
Handle color
Type
Filter by CAD data type
Filter by standard shipping days
Optional Attributes