We are using cookies to offer a more comfortable experience in our online shop

For example, we can show you personalized product recommendations and offer the best possible service functions in the ordering process. You can manage your cookie settings under privacy policy at any time.

  • Due to a temporary system error, the displayed tracking information within the online ordering system are currently wrong. Please track the displayed tracking number as follows. For shipments within Germany please track with GLS. For shipments to all other European countries, please track with TNT / FedEX. We are sorry for the inconvenience caused.
  • Important notice: Due to COVID-19 our costs for importing products to Europe have increased tremendously. Therefore, an additional freight cost surcharge of 11.50 Euros per delivery will be invoiced from May 1st, 2020 temporally. Find further information here.

Profile Handle (A7-13)

Profile Handle (A7-13)
  • Volume Discount

Handle shanks and grip made of aluminium profile, for rear screw attachment and screw attachment from the front

PDF

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
A7-13.F100.11
A7-13.F100.14
A7-13.F120.11
A7-13.F120.14
A7-13.F140.11
A7-13.F140.14
Part NumberStandard Unit PriceVolume DiscountShipping Days?RoHSPitch P
(mm)
Applied Load
(N)
Screw-on distance A
(mm)
Handle color

22.75 €

Available 7 Days 101001000100Silver

24.12 €

Available 7 Days 101001000100Black

23.55 €

Available 7 Days 101201000120Silver

24.92 €

Available 7 Days 101201000120Black

24.83 €

Available 7 Days 101401000140Silver

26.20 €

Available 7 Days 101401000140Black

Loading...

  1. 1

Basic information

Main Body Type Surfaced Type Surfaced Type Category U Shape U-shaped Type Straight
Main Body Material Aluminum Height H(mm) 39 Main Body, Surface Treatment Powder Coating
Mounting Method Round Hole Handle Thickness D(mm) 20 Handle Cross Sectional Shape Others
Fastening M M5 Material AlMgSi 0.5 Surface treatment Anodized
Version A

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support