Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Type AE | Standard | |
natural colour | black | |
A | Order no. | Order no. |
86 | AE-10.086.01 | AE-10.086.04 |
120 | AE-10.120.01 | AE-10.120.04 |
180 | AE-10.180.01 | AE-10.180.04 |
Part Number |
---|
AE-10.086.01 |
AE-10.086.04 |
AE-10.120.01 |
AE-10.120.04 |
AE-10.180.01 |
AE-10.180.04 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | RoHS | Pitch P (mm) | Screw-on distance A (mm) | Handle color |
---|---|---|---|---|---|---|---|---|
8.64 € | 1 | Available |
Same day
Stock | 10 | 86 | 86 | Silver | |
9.38 € | 1 | Available |
Same day
Stock | 10 | 86 | 86 | Black | |
10.24 € | 1 | Available |
Same day
Stock | 10 | 120 | 120 | Silver | |
11.30 € | 1 | Available |
Same day
Stock | 10 | 120 | 120 | Black | |
11.16 € | 1 | Available |
Same day
Stock | 10 | 180 | 180 | Silver | |
12.24 € | 1 | Available |
Same day
Stock | 10 | 180 | 180 | Black |
Loading...
Main Body Type | Surfaced Type | Surfaced Type Category | U Shape | U-shaped Type | Deformation |
---|---|---|---|---|---|
Main Body Material | Aluminum | Height H(mm) | 45 | Applied Load(N) | 500 |
Main Body, Surface Treatment | Powder Coating | Mounting Method | Tapped | Handle Thickness D(mm) | 10 |
Handle Cross Sectional Shape | Round Shape | Fastening M | M5 | Material | AlMgSi 0.5 |
Surface treatment | Anodized |