Stainless Steel Handle (EF-12)

Stainless Steel Handle (EF-12)
  • Volume Discount
Stainless steel material no. 1.4307, attractively shaped handels for all applications, with high corrosive and chemical rersitance

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
EF-12.100.31
EF-12.120.31
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
RoHSPitch P
(mm)
Screw-on distance A
(mm)

25.06 €

1 Available 2 Days 10100100

26.36 €

1 Available 2 Days 10120120

Loading...

  1. 1

Basic information

Main Body Type Surfaced Type Surfaced Type Category U Shape U-shaped Type Straight
Main Body Material EN 1.4301 Equiv. Height H(mm) 40 Applied Load(N) 1000
Main Body, Surface Treatment Black Anodized Mounting Method Tapped Handle Thickness D(mm) 12
Handle Cross Sectional Shape Others Fastening M M5 Material 1.4404 (316L)
Surface treatment Surface vibration ground Version A

Tech Support