Stainless Steel Handle (EO-20) (EO-20.100.36)

Stainless Steel Handle (EO-20) EO-20.100.36
  • Volume Discount

Product Details:

Manufacturer part number: EO-20.100.36

Brand: ROHDE

Price: 33.16

Delivery time: 11 Days


Technical Data:

Pitch P: 100 mm

Main Body, Surface Treatment: Mirror Surface

Screw-on distance A: 100 mm

Surface treatment: Blasted, electropolished

Version: B


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

EO-20.100.36

Part Number
EO-20.100.36
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
RoHSPitch P
(mm)
Main Body, Surface Treatment Screw-on distance A
(mm)
Surface treatment Version

33.16 €

2 Available 11 Days 10100Mirror Surface100Blasted, electropolishedB

Loading...

  1. 1

Basic information

Main Body Type Surfaced Type Surfaced Type Category U Shape U-shaped Type Straight
Main Body Material EN 1.4301 Equiv. Height H(mm) 50 Applied Load(N) 1000
Mounting Method Tapped Handle Thickness D(mm) 20 Handle Cross Sectional Shape Others
Fastening M M6 Material 1.4307 (304L)

This page is Stainless Steel Handle (EO-20), part number EO-20.100.36.
You can find the detail information about specifications and dimensions on part number EO-20.100.36.

Variation of this product

Part Number
EO-20.100.31
EO-20.120.31
EO-20.120.36
EO-20.160.31
EO-20.160.36
EO-20.180.31
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
RoHSPitch P
(mm)
Main Body, Surface Treatment Screw-on distance A
(mm)
Surface treatment Version

29.04 €

2 Available 11 Days 10100Shot Blasting100Honed, brushedA

32.14 €

2 Available 11 Days 10120Shot Blasting120Honed, brushedA

36.36 €

2 Available 11 Days 10120Mirror Surface120Blasted, electropolishedB

37.62 €

2 Available 11 Days 10160Shot Blasting160Honed, brushedA

37.60 €

8 Available 11 Days 10160Mirror Surface160Blasted, electropolishedB

40.72 €

2 Available 11 Days 10180Shot Blasting180Honed, brushedA

Tech Support