Stainless Steel Handle (EO-20.F) (EO-20.F100.31)

Stainless Steel Handle (EO-20.F) EO-20.F100.31
  • Volume Discount

Product Details:

Manufacturer part number: EO-20.F100.31

Brand: ROHDE

Price: 63.96

Delivery time: 12 Days


Technical Data:

Pitch P: 100 mm

Main Body, Surface Treatment: Shot Blasting

Screw-on distance A: 100 mm

Surface treatment: Honed, brushed

Version: A


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

EO-20.F100.31

Part Number
EO-20.F100.31
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
RoHSPitch P
(mm)
Main Body, Surface Treatment Screw-on distance A
(mm)
Surface treatment Version

63.96 €

1 Available 12 Days 10100Shot Blasting100Honed, brushedA

Loading...

  1. 1

Basic information

Main Body Type Surfaced Type Surfaced Type Category U Shape U-shaped Type Straight
Main Body Material EN 1.4301 Equiv. Height H(mm) 50 Applied Load(N) 1000
Mounting Method Round Hole Handle Thickness D(mm) 20 Handle Cross Sectional Shape Others
Fastening M M5 Material 1.4307 (304L)

This page is Stainless Steel Handle (EO-20.F), part number EO-20.F100.31.
You can find the detail information about specifications and dimensions on part number EO-20.F100.31.

Variation of this product

Part Number
EO-20.F100.36
EO-20.F120.31
EO-20.F120.36
EO-20.F160.31
EO-20.F160.36
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
RoHSPitch P
(mm)
Main Body, Surface Treatment Screw-on distance A
(mm)
Surface treatment Version

68.08 €

1 Available 12 Days 10100Mirror Surface100Blasted, electropolishedB

69.10 €

1 Available 12 Days 10120Shot Blasting120Honed, brushedA

73.16 €

1 Available 12 Days 10120Mirror Surface120Blasted, electropolishedB

75.44 €

1 Available 12 Days 10160Shot Blasting160Honed, brushedA

81.34 €

1 Available 12 Days 10160Mirror Surface160Blasted, electropolishedB

Tech Support