Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Connection | ||||||
A Plug | B Cable | |||||
Type | A | Order no. | Order no. | |||
1 | green | 160 | FG11-3SG.160.84 | FG11-3KG.160.84 | ||
red | 160 | FG11-3SR.160.84 | FG11-3KR.160.84 | |||
2 | green | 160 | FG11-4SG.160.84 | FG11-4KG.160.84 | ||
red | 160 | FG11-4SR.160.84 | FG11-4KR.160.84 |
FG11 | ||
Push button, LED (1 change-over contact) | ||
Push button | 24 V AC/DC 1 A | |
Operating voltage LED | 24 V DC (12 V DC optional) | |
Connection type | 8-pole, M12 x 1 | |
Connector assignment (Plug side view) | ||
Mounting cutout |
Handle accessories Coupling with cable8-pole (M12 x 1) | ||
L | Order no. | |
10 m | FZ-KS.G08.10 |
Part Number
|
---|
FG11-2SR.160.84 |
FG11-3KG.160.84 |
FG11-3KR.160.84 |
FG11-3SG.160.84 |
FG11-3SR.160.84 |
FG11-4KG.160.84 |
FG11-4KR.160.84 |
FG11-4SG.160.84 |
FG11-4SR.160.84 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | RoHS | Type | Version | |
---|---|---|---|---|---|---|---|
168.24 € | 2 | Available | 4 Days | 10 | 2 | - | |
242.00 € | 1 | Available | 4 Days | 10 | 1 | B cable | |
242.00 € | 8 | Available | 4 Days | 10 | 1 | B cable | |
248.74 € | 2 | Available | 4 Days | 10 | 1 | A plug | |
248.74 € | 2 | Available | 4 Days | 10 | 1 | A plug | |
237.92 € | 1 | Available |
Same day
Stock | 10 | 2 | B cable | |
237.92 € 83.27 € | 1 | Available |
Same day
Stock | 10 | 2 | B cable | |
243.54 € | 1 | Available | 5 Days | 10 | 2 | A plug | |
243.54 € | 2 | Available | 4 Days | 10 | 2 | A plug |
Loading...
Main Body Type | Surfaced Type | Surfaced Type Category | U Shape | U-shaped Type | Straight |
---|---|---|---|---|---|
Pitch P(mm) | 160 | Main Body Material | Polyamide | Height H(mm) | 66 |
Mounting Method | Tapped | Handle Thickness D(mm) | 26 | Handle Cross Sectional Shape | Others |
Screw-on distance A(mm) | 160 | Fastening M | M6 | Material | PA6 |
Handle color | Black |